Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Aerospace Sealing Systems
Fluid Sealing Systems
Piston Seals
Turcon® Stepseal® K
Turcon® Stepseal® K - Piston seal, single acting sealing elements from Turcon® material
Trelleborg
...
Piston Seals
Turcon® Stepseal® K
Turcon® Stepseal® K - Piston seal, single acting sealing elements from Turcon® material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PSA80B229AT05
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Dash No.
DN
Bore Diameter
AI [inch]
Bore Diameter Tolerance
TAI
Bore Diameter
AM [mm]
Bore Diameter Tolerance
TAM
Groove Diameter
BI [inch]
Groove Diameter Tolerance
TBI
Groove Diameter
BM [mm]
Groove Diameter Tolerance
TBM
Groove Width
GI [inch]
Groove Width
GM [mm]
Radius
RI [inch]
Radius
RM [mm]
Diametral clearance D max.
DI [inch]
69
|
PSA80B220AT05
70
|
PSA80B221AT05
71
|
PSA80B222AT05
72
|
PSA80B223AT05
73
|
PSA80B224AT05
74
|
PSA80B225AT05
75
|
PSA80B226AT05
76
|
PSA80B227AT05
77
|
PSA80B228AT05
78
|
PSA80B229AT05
79
|
PSA80B230AT05
80
|
PSA80B231AT05
81
|
PSA80B232AT05
82
|
PSA80B233AT05
83
|
PSA80B234AT05
84
|
PSA80B235AT05
85
|
PSA80B236AT05
86
|
PSA80B237AT05
PSA80B219
219
1.553
+0.002/-0.000
39.45
+0.05/-0.00
1.179
+0.000/-0.002
29.95
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.005
PSA80B220
220
1.616
+0.002/-0.000
41.05
+0.05/-0.00
1.242
+0.000/-0.002
31.55
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.005
PSA80B221
221
1.678
+0.002/-0.000
42.62
+0.05/-0.00
1.304
+0.000/-0.002
33.12
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.005
PSA80B222
222
1.741
+0.002/-0.000
44.22
+0.05/-0.00
1.367
+0.000/-0.002
34.72
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.005
PSA80B223
223
1.867
+0.002/-0.000
47.42
+0.05/-0.00
1.493
+0.000/-0.002
37.92
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PSA80B224
224
1.992
+0.002/-0.000
50.60
+0.05/-0.00
1.618
+0.000/-0.002
41.10
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PSA80B225
225
2.118
+0.002/-0.000
53.80
+0.05/-0.00
1.744
+0.000/-0.002
44.30
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PSA80B226
226
2.243
+0.002/-0.000
56.97
+0.05/-0.00
1.869
+0.000/-0.002
47.47
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PSA80B227
227
2.368
+0.002/-0.000
60.15
+0.05/-0.00
1.994
+0.000/-0.002
50.65
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PSA80B228
228
2.493
+0.002/-0.000
63.32
+0.05/-0.00
2.119
+0.000/-0.002
53.82
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.007
PSA80B229
229
2.618
+0.002/-0.000
66.50
+0.05/-0.00
2.244
+0.000/-0.002
57.00
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.007
PSA80B230
230
2.743
+0.002/-0.000
69.67
+0.05/-0.00
2.369
+0.000/-0.002
60.17
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.007
PSA80B231
231
2.868
+0.002/-0.000
72.85
+0.05/-0.00
2.494
+0.000/-0.002
63.35
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.007
PSA80B232
232
2.993
+0.002/-0.000
76.02
+0.05/-0.00
2.619
+0.000/-0.002
66.52
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.007
PSA80B233
233
3.118
+0.002/-0.000
79.20
+0.05/-0.00
2.744
+0.000/-0.002
69.70
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.007
PSA80B234
234
3.243
+0.002/-0.000
82.37
+0.05/-0.00
2.869
+0.000/-0.002
72.87
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.007
PSA80B235
235
3.368
+0.002/-0.000
85.55
+0.05/-0.00
2.994
+0.000/-0.002
76.05
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.007
PSA80B236
236
3.493
+0.002/-0.000
88.72
+0.05/-0.00
3.119
+0.000/-0.002
79.22
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.007
PSA80B237
237
3.618
+0.002/-0.000
91.90
+0.05/-0.00
3.244
+0.000/-0.002
82.40
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.007
Vis komprimert visning (157 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Trelleborg
- Turcon® Stepseal® K
Shorttext
Piston seal, single acting sealing elements from Turcon® material
Siste endring
21.07.2023 07:24:58
Enhet
Nøkkelord
Aerospace
Fluid
Piston Seals
Piston seal
Sealing Systems
material
sealing elements
single acting