2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Emile Maurin 35-301-30-36

Expand Table
1/5
Référence
REF
D1 [mm]
D2
H1 [mm]
H2 [mm]
L1 [mm]
RIGIDITE [N/mm]
max
CHARGE [daN]
ECRASEMENT [mm]
Informations
INFOS [mm]
1
2
3
4
5
6
7
8
9
10
11
12
35-301-10-10
10
M5
10
1.2
12
14
4.6
3
INFOTEXTE
35-301-20-15
20
M6
15
2
18
30
13
4
INFOTEXTE
35-301-20-24
20
M6
24
2
18
14
8.2
6
INFOTEXTE
35-301-25-20
25
M6
20
2
18
16
8.4
5
INFOTEXTE
35-301-30-30
30
M8
30
2
18
25
19
7.5
INFOTEXTE
35-301-30-36
30
M8
36
2
20
20
18
9
INFOTEXTE
35-301-35-40
35
M8
40
2
23
26
26
10
INFOTEXTE
35-301-50-61
50
M8
61
2
28
32
49
15.25
INFOTEXTE
35-301-501-50
50
M10
50
2
28
54
67.5
12.5
INFOTEXTE
35-301-501-68
50
M10
68
2
28
52
89
17
INFOTEXTE
35-301-70-58
70
M12
58
2
37
82
115
14
INFOTEXTE
35-301-75-89
75
M12
89
2
37
66
133
20
INFOTEXTE
Vis komprimert visning (12 produkter)
Order numberEmile Maurin 35-301-30-36
ShorttextPlot antivibratoire conique mâle acier - Dureté 40 shore
Siste endring25.05.2021 12:06:07
Enhet

Klassifiseringer

By Functionality

BYFUNC_DAMPING Damping

CNS

CNSERPBASE Object Properties
Certificate RoHSYES
CNSPHYPROP Physical Properties

ECLASS 14.0

23-18-90-90 Vibration damper (other, unspecified)

ECLASS 6.0

23-18-90-90 Vibration damper (other, unclassified)

ETIM 10.0

EC011696 Vibration damper