Filter
3D-form
2D search
Farge
Kataloger
Sammenligning
NO
2D Search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Samtec
Connectors
High Speed Board-To-Board
Mezzanine Strips
Q Strip® High Speed Interconnects
QTH-RA Series - QTH-RA Series - (0,50 mm) .0197" Right Angle Ground Plane Header
Samtec
...
Q Strip® High Speed Interconnects
QTH-RA Series - QTH-RA Series - (0,50 mm) .0197" Right Angle Ground Plane Header
1/5
1
2
|
1
3
4
4
0
0
0
0
0
0
0
0
0
0
QTH-030-01-F-D-RA
Expand Table
Main variables
Preferred catalog language
EN
1/5
Part Number
PN
Series
SERIES
Number of Positions (per Row)
POS
Lead Style
LS
Plating
PLOPT
Row Specification
ROW
Right Angle
RA
Plastic Guide Post
GPOPT
Kapton Pad
KOPT
Pad Show/Hide (Model Only)
SHOWPAD
Dim A
A [INCH]
Dim B
B [INCH]
Dim C
C [INCH]
1
QTH-030-01-F-D-RA
QTH-RA
-030
01
-F: 3µ" Selective Gold Flash on Contact Area, Matte Tin Tail
-D - Double Row
-RA - Right Angle
Not Selected
Not Selected
Not Applicable
1.213
1.013
1.013
Vis komprimert visning (1 konfigurerbart produkt)
Lignende deler
Informasjon om deler
Price Trend Risk
Standard nummer
QTH-RA Series
Beskrivelse av
QTH-RA Series - (0,50 mm) .0197" Right Angle Ground Plane Header
Selskap
Samtec
Siste endring
04.07.2024 10:17:03
Enhet
Nøkkelord
Connectors
High Speed
Mezzanine
Strips
QTH-RA Series,QTH-RA Series - (0,50 mm) .0197" Right Angle Ground Plane Header,Samtec
CNS
CNSERPBASE Object Properties
Order Number
QTH-030-01-F-D-RA