2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BALLUFF BIS M-404-045-001-07-S4-SA1

Expand Table
EN
1/5
Availability
VERF
Order code
BC
Product identifier
TC
Product view
PX
ICON
Tech. Details
TECH
WEIGHT
W [Kg]
Description
DESCRIPT
CAE
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
no more available
BIS00R0
BIS M-450-039-001-06-ST2
46766_02
Tech. Detail
1.600
Product Group = HF (13.56 MHz), Dimension = 120 x 60 x 240 mm, Installation = metal-free (clear zone), Antenna type = Rod, Connection = Female, 4-pin, D-coded Male, 5-pin, Housing material = PC, Interface = Ethernet TCP/IP, Operating voltage Ub = 19.2...28.8 VDC, Ambient temperature = 0...55 °C, IP rating = IP65, Approval/Conformity = CE, cULus, WEEE
no more available
BIS00PZ
BIS M-440-039-001-06-ST2
46767_02
Tech. Detail
1.300
Product Group = HF (13.56 MHz), Dimension = 120 x 60 x 240 mm, Installation = metal-free (clear zone), Antenna type = Rectangular, Connection = Female, 4-pin, D-coded Male, 5-pin, Housing material = PC, Interface = Ethernet TCP/IP, Operating voltage Ub = 19.2...28.8 VDC, Ambient temperature = 0...55 °C, IP rating = IP65, Approval/Conformity = CE, cULus, WEEE
Available
BIS00W6
BIS M-411-068-001-00-S115
50282_01
Tech. Detail
0.276
Product Group = HF (13.56 MHz), Dimension = 75 x 24 x 105 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 8-pin, Housing material = PC, With PU potting, Interface = RS232, Operating voltage Ub = 10...30 VDC, Ambient temperature = -20...50 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
EPlan
no more available
BIS00W5
BIS M-411-067-001-04-S92
50282_01
Tech. Detail
0.269
Product Group = HF (13.56 MHz), Dimension = 75 x 24 x 105 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 5-pin, Housing material = PC, With PU potting, Interface = Subnet 16 (RS485), Operating voltage Ub = 10...30 VDC, Ambient temperature = -20...50 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
no more available
BIS00W8
BIS M-411-068-001-09-S72
50282_01
Tech. Detail
0.258
Product Group = HF (13.56 MHz), Dimension = 75 x 24 x 105 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 5-pin, Housing material = PC, With PU potting, Interface = USB 2.0, Operating voltage Ub = 5 V DC, Ambient temperature = -20...50 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
no more available
BIS00W7
BIS M-411-068-001-02-S115
50282_01
Tech. Detail
0.260
Product Group = HF (13.56 MHz), Dimension = 75 x 24 x 105 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 8-pin, Housing material = PC, With PU potting, Interface = RS422, Operating voltage Ub = 10...30 VDC, Ambient temperature = -20...50 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
Available
BIS00W2
BIS M-410-068-001-00-S115
50305_01
Tech. Detail
0.107
Product Group = HF (13.56 MHz), Dimension = 40 x 24 x 56 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 8-pin, Housing material = PC, With PU potting, Interface = RS232, Operating voltage Ub = 10...30 VDC, Ambient temperature = -20...50 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BIS00W1
BIS M-410-067-001-04-S92
50305_01
Tech. Detail
0.112
Product Group = HF (13.56 MHz), Dimension = 40 x 24 x 56 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 5-pin, Housing material = PC, With PU potting, Interface = Subnet 16 (RS485), Operating voltage Ub = 10...30 VDC, Ambient temperature = -20...50 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BIS00W4
BIS M-410-068-001-09-S72
50305_01
Tech. Detail
0.106
Product Group = HF (13.56 MHz), Dimension = 40 x 24 x 56 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 5-pin, Housing material = PC, With PU potting, Interface = USB 2.0, Operating voltage Ub = 5 V DC, Ambient temperature = -20...50 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BIS00W3
BIS M-410-068-001-02-S115
50305_01
Tech. Detail
0.111
Product Group = HF (13.56 MHz), Dimension = 40 x 24 x 56 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 8-pin, Housing material = PC, With PU potting, Interface = RS422, Operating voltage Ub = 10...30 VDC, Ambient temperature = -20...50 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
no more available
BIS0127
BIS M-404-045-001-07-S4-SA1
50460_00
0.208
Product Group = HF (13.56 MHz), Dimension = Ø 18 x 128.5 mm, Installation = metal-free (clear zone), Antenna type = round, Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, Nickel-plated brass nuts, nickel-plated, Interface = IO-Link 1.1, Transfer rate = COM2 (38.4 kBaud), Operating voltage Ub = 18...30 VDC Supports only LPS/Class 2, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
Available
BIS012N
BIS M-405-045-001-07-S4
50667_02
Tech. Detail
0.123
Product Group = HF (13.56 MHz), Dimension = 35 x 17 x 80 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 4-pin, 0.30 m, Housing material = ABS, Interface = IO-Link 1.1, Transfer rate = COM2 (38.4 kBaud), Process data IN = 10 bytes, Process data OUT = 10 bytes, Operating voltage Ub = 18...30 VDC Supports only LPS/Class 2, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
EPlan
Available
BIS0155
BIS M-405-045-008-07-S4
50667_02
Tech. Detail
0.092
Product Group = HF (13.56 MHz), Dimension = 35 x 17 x 80 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 4-pin, 0.30 m, Housing material = ABS, Interface = IO-Link 1.1, Transfer rate = COM2 (38.4 kBaud), Process data IN = 10 bytes, Process data OUT = 10 bytes, Operating voltage Ub = 18...30 VDC Supports only LPS/Class 2, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
EPlan
Available
BIS0121
BIS L-404-035-001-00-S115
50805_01
Tech. Detail
0.150
Product Group = LF (125 kHz), Principle of operation = Read/write device, Dimension = 50 x 20 x 40 mm, Installation = metal-free (clear zone), Antenna type = round, Connection = Connector, M12x1-Male, 8-pin, 0.32 m, PU, Housing material = ABS, Interface PBT, Interface = RS232, Operating voltage Ub = 19.2...26.4 VDC, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
EPlan
Available
BIS014K
BIS M-458-045-001-07-S4
50897_AB
Tech. Detail
0.280
Product Group = HF (13.56 MHz), Dimension = 40 x 15 x 105 mm, Installation = metal-free (clear zone), Antenna type = Rod, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 4-pin, Housing material = Zinc, Die casting, nickel-plated, Interface = IO-Link 1.1, Transfer rate = COM2 (38.4 kBaud), Process data IN = 10 bytes, Process data OUT = 10 bytes, Operating voltage Ub = 18...30 VDC Supports only LPS/Class 2, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, FCC Part 15, IC (Radio), WEEE, MIC
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BIS014J
BIS M-408-045-001-07-S4
50898_AB
Tech. Detail
0.264
Product Group = HF (13.56 MHz), Dimension = 40 x 15 x 105 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 4-pin, Housing material = Zinc, Die casting, nickel-plated, Interface = IO-Link 1.1, Transfer rate = COM2 (38.4 kBaud), Process data IN = 10 bytes, Process data OUT = 10 bytes, Operating voltage Ub = 18...30 VDC Supports only LPS/Class 2, Ambient temperature = -20...80 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, FCC Part 15, IC (Radio), WEEE, MIC
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
no more available
BIS0157
BIS M-406-045-001-07-S4
52743_00
Tech. Detail
0.250
Special characteristics = Washdown, Product Group = HF (13.56 MHz), Dimension = Ø 30 x 83 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 4-pin, Housing material = 1.4404 stainless steel, Adapter PA 6, Interface = IO-Link 1.1, Transfer rate = COM2 (38.4 kBaud), Process data IN = 10 bytes, Process data OUT = 10 bytes, Operating voltage Ub = 18...30 VDC Supports only LPS/Class 2, Ambient temperature = 0...70 °C, IP rating = IP68, Approval/Conformity = CE, UKCA, Ecolab, cULus, FCC, IC (Radio), WEEE, MIC
EPlan
no more available
BIS015R
BIS M-404-045-401-07-S4
52802_01
Tech. Detail
0.093
Product Group = HF (13.56 MHz), Dimension = Ø 18 x 65 mm, Installation = metal-free (clear zone) on metal flush in metal, Antenna type = round, Supported data carrier types = DIN ISO 15693, DIN ISO 15693 (High Memory), Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, Nickel-plated brass nuts, nickel-plated, Interface = IO-Link 1.1, Transfer rate = COM2 (38.4 kBaud), Process data IN = 10 bytes, Process data OUT = 10 bytes, Operating voltage Ub = 18...30 VDC Supports only LPS/Class 2, Ambient temperature = -20...80 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, FCC Part 15, IC (Radio), WEEE, cULus, NCC, KC, MIC
EPlan
no more available
BIS015T
BIS M-400-045-401-07-S4
52810_00
Tech. Detail
0.144
Product Group = HF (13.56 MHz), Dimension = Ø 30 x 65.9 mm, Installation = metal-free (clear zone) on metal flush in metal, Antenna type = round, Supported data carrier types = DIN ISO 15693, DIN ISO 15693 (High Memory), Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, Nickel-plated brass nuts, nickel-plated, Interface = IO-Link 1.1, Transfer rate = COM2 (38.4 kBaud), Process data IN = 10 bytes, Process data OUT = 10 bytes, Operating voltage Ub = 18...30 VDC Supports only LPS/Class 2, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, FCC Part 15, IC (Radio), WEEE, cULus, NCC, KC, MIC
EPlan
Vis komprimert visning (111 produkter)
Order numberBIS0127
Siste endring02.02.2026 07:37:21
Enhet

Klassifiseringer

By Functionality

BYFUNC_FIXING Fixing

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-28-04-01 Identification, RFID Reader
27-27-37-01 Fastening technology (sensor technology accessories)

ETIM 10.0

EC002998 RFID reader