BRÜHL
Safety fence system Stainless steel
Door
E-FTR-F Hinged door for handle or latch - Safety fence system Flex Stainless Steel
BRÜHL
Safety fence system Stainless steel
Door
E-FTR-F Hinged door for handle or latch - Safety fence system Flex Stainless Steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
E-FTR-R-50-F-2200-1000(60,0,E-BMF-10x120,175)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Item number
ARTNR
Handing
ARVIS
Fence height
H [mm]
Field height
HF [mm]
Post spacing
AM [mm]
Door opening
TO [°]
Detail
DETAIL
Number of reqired dowel
ND
Type of dowel
DTYP
Ground clearance
HB [mm]
Handing
AR
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
E-FTR-R-50-F-2000-0800
Right
2000
1825
800
60
low
8
E-BMF-10x120
175
-R
E-FTR-L-50-F-2000-1000
Left
2000
1825
1000
60
low
8
E-BMF-10x120
175
-L
E-FTR-R-50-F-2000-1000
Right
2000
1825
1000
60
low
8
E-BMF-10x120
175
-R
E-FTR-L-50-F-2000-1200
Left
2000
1825
1200
60
low
8
E-BMF-10x120
175
-L
E-FTR-R-50-F-2000-1200
Right
2000
1825
1200
60
low
8
E-BMF-10x120
175
-R
E-FTR-L-50-F-2000-1400
Left
2000
1825
1400
60
low
8
E-BMF-10x120
175
-L
E-FTR-R-50-F-2000-1400
Right
2000
1825
1400
60
low
8
E-BMF-10x120
175
-R
E-FTR-L-50-F-2200-0800
Left
2200
2025
800
60
low
8
E-BMF-10x120
175
-L
E-FTR-R-50-F-2200-0800
Right
2200
2025
800
60
low
8
E-BMF-10x120
175
-R
E-FTR-L-50-F-2200-1000
Left
2200
2025
1000
60
low
8
E-BMF-10x120
175
-L
E-FTR-R-50-F-2200-1000
Right
2200
2025
1000
60
low
8
E-BMF-10x120
175
-R
E-FTR-L-50-F-2200-1200
Left
2200
2025
1200
60
low
8
E-BMF-10x120
175
-L
E-FTR-R-50-F-2200-1200
Right
2200
2025
1200
60
low
8
E-BMF-10x120
175
-R
E-FTR-L-50-F-2200-1400
Left
2200
2025
1400
60
low
8
E-BMF-10x120
175
-L
E-FTR-R-50-F-2200-1400
Right
2200
2025
1400
60
low
8
E-BMF-10x120
175
-R
E-FTR-L-50-F-2400-0800
Left
2400
2225
800
60
low
8
E-BMF-10x120
175
-L
E-FTR-R-50-F-2400-0800
Right
2400
2225
800
60
low
8
E-BMF-10x120
175
-R
E-FTR-L-50-F-2400-1000
Left
2400
2225
1000
60
low
8
E-BMF-10x120
175
-L
E-FTR-R-50-F-2400-1000
Right
2400
2225
1000
60
low
8
E-BMF-10x120
175
-R
Vis komprimert visning (24 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
BRÜHL
- E-FTR-F Hinged door for handle or latch
Shorttext
Safety fence system Flex Stainless Steel
Siste endring
12.12.2024 14:08:59
Enhet
Nøkkelord
Door
Flex
Hinged door
Stainless Steel
handle
latch
safety fence system