SO-SF2-1780-2028(0,0,0,2027.5)FIXCUT

Expand Table
EN
1/5
Item number
ARTNR
Fence Height
H [mm]
Field height
HF [mm]
Post spacing
AMINFO [mm]
Field width
BF [mm]
Detail
DETAIL
Tolerance left side
TOLLEFT [mm]
Tolerance right side
TOLRIGHT [mm]
Number of reqired clips
NL
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
SO-SF2-1780-1798
1800
1780
1867.5
1797.5
low
0
0
8
SO-SF2-1780-1821
1800
1780
1890.5
1820.5
low
0
0
8
SO-SF2-1780-1844
1800
1780
1913.5
1843.5
low
0
0
8
SO-SF2-1780-1867
1800
1780
1936.5
1866.5
low
0
0
8
SO-SF2-1780-1890
1800
1780
1959.5
1889.5
low
0
0
8
SO-SF2-1780-1913
1800
1780
1982.5
1912.5
low
0
0
8
SO-SF2-1780-1936
1800
1780
2005.5
1935.5
low
0
0
8
SO-SF2-1780-1959
1800
1780
2028.5
1958.5
low
0
0
8
SO-SF2-1780-1982
1800
1780
2051.5
1981.5
low
0
0
8
SO-SF2-1780-2005
1800
1780
2074.5
2004.5
low
0
0
8
SO-SF2-1780-2028
1800
1780
2097.5
2027.5
low
0
0
8
SO-SF2-1780-2051
1800
1780
2120.5
2050.5
low
0
0
8
SO-SF2-1780-2074
1800
1780
2143.5
2073.5
low
0
0
8
SO-SF2-1780-2097
1800
1780
2166.5
2096.5
low
0
0
8
SO-SF2-1780-2120
1800
1780
2189.5
2119.5
low
0
0
8
SO-SF2-1780-2143
1800
1780
2212.5
2142.5
low
0
0
8
SO-SF2-1980-119
2000
1980
188.5
118.5
low
0
0
8
SO-SF2-1980-142
2000
1980
211.5
141.5
low
0
0
8
SO-SF2-1980-165
2000
1980
234.5
164.5
low
0
0
8
Vis komprimert visning (525 konfigurerbare produkter)
ShorttextSafety fence system Flex
Siste endring25.11.2024 13:45:36
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Type CodeSO-SF2-1780-2028