2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 2467760000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Degree of protection (IP), mounted
AAC108
External cable diameter, min.
AAS491 [mm]
External cable diameter, max.
AAS492 [mm]
1
2467760000
SAI-M23PP-GSW-7/12
Housing (circular connector) M23, Copper-zinc alloy, nickel-plated, IP67, IP69K
Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
4050118482607
Weidmueller Group
IP67
7
12
Vis komprimert visning (1 produkt)
Order number2467760000
ShorttextSAI-M23PP-GSW-7/12
Siste endring23.06.2025 20:28:18
Enhet