CHIC22 bath handle angled with plastic caddy clear, 36.1 x 12.2 x 19 cm caddy heigth 4.5 cm fits on left or right incl. corrosion-free mounting material Maximum load: up to 100 kg
107975
Architecture
400
Chrome
Wall model
361
190
122
0.7
0.58
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Bodenschatz - Chic 22 angled bath grip with plastic basket
Shorttext
Sanitary accessories
Siste endring
07.01.2026 13:04:04
Enhet
Nøkkelord
Klassifiseringer
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-40_20_21_47 23-40 20 21 47 Bath Grab Bars
OmniClass
23-31 15 17 21 23-31 15 17 21 - Bathtub Grab Bars
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based