2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA59VC250

Expand Table
Alle leverandørland/regioner
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Net weight
NW [kg]
Main customs material
M
Customs tariff number CH
CTN
1
2
BA59VC250
SIGNA toilet paper holder with open bracket chrome plated, without lid,mounting left/right
108829
Architecture
400
Chrome
Wall model (drilling/gluing)
139
145
120
0.7
0.34
Zinc (Zamak)
7907.0040
BA59SM250
SIGNA toilet paper holder with open bracket black mat, without lid,mounting left/right
108865
Architecture
400
Black matt
Wall model (drilling/gluing)
139
145
120
0.7
0.34
Zinc (Zamak)
7907.0040
Vis komprimert visning (2 konfigurerbare produkter)
ShorttextSanitary accessories
Siste endring07.01.2026 13:04:21
Enhet

Klassifiseringer

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-40_20_21_21 23-40 20 21 21 Toilet Paper Dispensers

OmniClass

23-31 25 21 23-31 25 21 - Toilet Paper Dispensers

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based

Uniclass2015

40_20_76_88 40 20 76 88 - Toilet roll holders