Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
27 - Electric engineering, automation, process control engineering
27-24 - Control
27-24-22 - Programmable logic control (SPS)
27-24-22-90 - Programmable logic control (SPS, unspecified)
CASM - sensor interface
ECLASS 9.1
...
27-24-22-90 - Programmable logic control (SPS, unspecified)
CASM - sensor interface
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
549292 CASM-S-D2-R3
Vertical Mode
Expand Table
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
549292
CASM-S-D2-R3
2031-12-31
0.128
4052568190439
Yes
Yes
7439-92-1
6f33aa5c-e398-461c-b250-90ff7a2db2d1
05.03.2025
558387
CASM-S-D3-R7
2031-12-31
0.128
4052568016227
Yes
Yes
7439-92-1
6f33aa5c-e398-461c-b250-90ff7a2db2d1
05.03.2025
Vis komprimert visning (2 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
ECLASS 9.1
- CASM
Order number
549292
Shorttext
sensor interface
Siste endring
30.04.2025 14:02:50
Enhet
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-24-22-90 Programmable logic control (SPS, unspecified)
Manufacturer name
Festo
ECLASS 9.1
27-24-22-90 Programmable logic control (SPS, unspecified)
Manufacturer name
Festo
ECLASS 7.1
27-24-22-90 Programmable logic control (SPS, unclassified)
Manufacturer name
Festo
ECLASS 6.2
27-24-22-90 Programmable logic control (SPS, unclassified)
Manufacturer name
Festo
ECLASS 6.1
27-24-22-90 Programmable logic control (SPS, unclassified)
Manufacturer name
Festo
ECLASS 5.1
27-24-22-90 Programmable logic control (unclassified)
Manufacturer's name
Festo
ECLASS 5.0
27-24-22-90 90