Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
IF-4-10
IF-4-10 - Signal Transformer
Bel Fuse
Signal Transformer
IF-4-10
IF-4-10 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
IF-4-10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
IF-4-10
International Low Profile Flat Head Transformer, 4VA Power, 115V/230V Input, 10VCT Output Series
4
10VCT
5V
115V/230V
Thru Hole Mount
50/60Hz
0.34 lbs (0.15 kg)
2.09 in. (53.1 mm)
1.73 in. (43.9 mm)
0.77 in. (19.6 mm)
Vis komprimert visning (1 produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Bel Fuse
- IF-4-10
Order number
IF-4-10
Shorttext
Signal Transformer
Siste endring
09.07.2025 08:55:30
Enhet
Nøkkelord
Fuse
Signal Transformer
Klassifiseringer
CNS
CNSERPBASE Object Properties