Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
LP-30-800
LP-30-800 - Signal Transformer
Bel Fuse
Signal Transformer
LP-30-800
LP-30-800 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LP-30-800
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-30-800
Flat Head Low Profile Transformer, 24VA Power, 115V/230V Input, 30VCT Output Series, 15V Output Parallel
24
30VCT
15V
115V/230V
Thru Hole Mount
50/60Hz
0.94 lbs (0.43 kg)
2.87 in. (72.9 mm)
2.25 in. (57.2 mm)
1.25 in. (31.8 mm)
Vis komprimert visning (1 produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Bel Fuse
- LP-30-800
Order number
LP-30-800
Shorttext
Signal Transformer
Siste endring
16.07.2025 14:22:10
Enhet