Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
TBI MOTION
Ball Spline
SLT Series
SLT - Ball spline
TBI MOTION
Ball Spline
SLT Series
SLT - Ball spline
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SLT016T2NS-50-P0+SS
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Spline outer cylinder
SOC
Nominal shaft diameter
NSD [mm]
Number of bead rows
NOBR
Precision of spline shaft
POSS
Spline shaft type
SST
Long
ZC
Thread Stroke If the length exceeds 3000, please contact TBIMOTION business
STROKE [mm]
Pre compression level
PCL
Number of spline outer tubes
SOCN
Surface treatment of spline outer cylinder
STOSOC
Surface treatment of spline shaft
STOSS
Front Shoulder Form
OPT1
Back Shoulder Form
OPT2
Forward and reverse
TYPE1
Forward and reverse
TYPE2
1
2
3
4
5
6
7
8
9
10
SLT: Cylindrical type
006
T2: Second row
N: Common
S: Solid spline shaft
25
25
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SLT: Cylindrical type
008
T2: Second row
N: Common
S: Solid spline shaft
27
27
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SLT: Cylindrical type
010
T2: Second row
N: Common
S: Solid spline shaft
33
33
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SLT: Cylindrical type
013
T2: Second row
N: Common
S: Solid spline shaft
36
36
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SLT: Cylindrical type
016
T2: Second row
N: Common
S: Solid spline shaft
50
50
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SLT: Cylindrical type
020
T2: Second row
N: Common
S: Solid spline shaft
56
56
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SLT: Cylindrical type
025
T4: Four rows
N: Common
S: Solid spline shaft
71
71
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SLT: Cylindrical type
030
T4: Four rows
N: Common
S: Solid spline shaft
80
80
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SLT: Cylindrical type
040
T4: Four rows
N: Common
S: Solid spline shaft
100
100
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
SLT: Cylindrical type
050
T4: Four rows
N: Common
S: Solid spline shaft
125
125
P0: No preloading
One shaft, one spline outer cylinder
S: Standard
S: Standard
Positive
Positive
Vis komprimert visning (10 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
TBI MOTION
- SLT
Shorttext
Ball spline
Siste endring
14.03.2025 06:47:53
Enhet
Nøkkelord
Ball spline
MOTION
series
Klassifiseringer
CNS
CNSERPBASE Object Properties