Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Fastening Options
3044, 3048, 3052, 3056, 3057, 3058, 3062, 3067, 3064, 3068, 3071, 3072, 3080, 3081, 3082, 3106, 3110, 3112, 3119, 3122, 3123, 3127, 3129, 3130, 3131, 3132, 3133, 3125, 3124 - Socket Head Cap Screws
...
3044, 3048, 3052, 3056, 3057, 3058, 3062, 3067, 3064, 3068, 3071, 3072, 3080, 3081, 3082, 3106, 3110, 3112, 3119, 3122, 3123, 3127, 3129, 3130, 3131, 3132, 3133, 3125, 3124 - Socket Head Cap Screws
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3058
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Finish
FIN
Thread
THRD
L Length
L [INCH]
A
A [INCH]
H
H [INCH]
J
J [INCH]
Weight
W [lbs.]
1
2
3
4
3044
Black Zinc
10-32
3/8
0.312
0.190
0.15625
.006
3058
Black Zinc
1/4-20
3/8
0.375
0.250
0.18750
.010
3106
Black Zinc
5/16-18
1/2
0.469
0.312
0.25000
.099
3125
Black Zinc
3/8-16
3/4
0.562
0.375
0.31250
.037
Vis komprimert visning (4 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
80/20
- 3044, 3048, 3052, 3056, 3057, 3058, 3062, 3067, 3064, 3068, 3071, 3072, 3080, 3081, 3082, 3106, 3110, 3112, 3119, 3122, 3123, 3127, 3129, 3130, 3131, 3132, 3133, 3125, 3124
Order number
3058
Shorttext
Socket Head Cap Screws
Siste endring
09.11.2023 07:10:06
Enhet
Nøkkelord
Inch
Socket Head Cap Screws
Klassifiseringer
CNS
CNSERPBASE Object Properties