2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SOT012T2+S

Expand Table
EN
1/5
Spline outer cylinder
SOC
Nominal shaft diameter
NSD [mm]
Number of bead rows
NOBR
Surface treatment of spline outer cylinder
STOSOC
D-Spline outer diameter
D [mm]
L-Spline length
L [mm]
S
S [mm]
L1
L1 [mm]
b-Keyway width
B [mm]
t-Keyway depth
T [mm]
1
2
3
4
5
6
SOT: Cylindrical type
008
T2: Second row
S: Standard
15
25
14.6
8.5
2.5
1.5
SOT: Cylindrical type
010
T2: Second row
S: Standard
19
30
18.2
11.0
3.0
1.8
SOT: Cylindrical type
012
T2: Second row
S: Standard
21
35
23.0
15.0
3.0
1.8
SOT: Cylindrical type
015
T2: Second row
S: Standard
23
40
27.0
20.0
3.5
2.0
SOT: Cylindrical type
020
T2: Second row
S: Standard
30
50
33.0
26.0
4.0
2.5
SOT: Cylindrical type
025
T2: Second row
S: Standard
37
60
39.2
29.0
5.0
3.0
Vis komprimert visning (6 konfigurerbare produkter)
ShorttextBall spline
Siste endring14.03.2025 06:47:53
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties