2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A88280CR

Expand Table
EN
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
MAT
Brand Description
BRANDDESC
Article Number
ARTNUM
Very Short Description 1
SDESCR1
Very Short Description 2
SDESCR2
Article Description
ARTDESC
International Codes
INTERCODE
Article Type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Height
HEIGHT [cm]
1
A88280CR
Architecture
350
Chrome-plated
INDA
A88280CR
INDA Toilet roll holder A88280
INDISSIMA L3xH23.8xP8.1 Chromo
Brand: INDA Serie: INDISSIMA Portarotolo Prod. No.: A88280 L3xH23.8xP8.1 Chromo
EAN-13:8021586771957
Standard article
CURRENT
0
23.8
Vis komprimert visning (1 konfigurerbart produkt)
Order numberA88280CR
ShorttextSpare double paper holder
Siste endring22.10.2025 12:39:03
Enhet

Klassifiseringer

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties
Order NumberA88280CR

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based