Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Chambrelan
Telescopic slides with over extension
Steel telescopic slides with over extension
RA554VF - Steel Heavy Duty Telescopic Slide - Over Extension with Lock in & out - max Load rating : 116 kg - Lengths : 300 - 1200 mm
Chambrelan
...
RA554VF - Steel Heavy Duty Telescopic Slide - Over Extension with Lock in & out - max Load rating : 116 kg - Lengths : 300 - 1200 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - RA554VF-0650
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
RA554VF-0300
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
300
470
75
Closed
Detail
RA554VF-0350
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
350
540
92
Closed
Detail
RA554VF-0400
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
400
630
106
Closed
Detail
RA554VF-0450
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
450
700
112
Closed
Detail
RA554VF-0500
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
500
770
116
Closed
Detail
RA554VF-0550
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
550
840
114
Closed
Detail
RA554VF-0600
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
600
930
111
Closed
Detail
RA554VF-0650
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
650
1000
105
Closed
Detail
RA554VF-0700
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
700
1070
98
Closed
Detail
RA554VF-0750
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
750
1140
90
Closed
Detail
RA554VF-0800
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
800
1230
82
Closed
Detail
RA554VF-0850
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
850
1300
73
Closed
Detail
RA554VF-0900
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
900
1370
64
Closed
Detail
RA554VF-1000
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
1000
1530
50
Closed
Detail
RA554VF-1100
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
1100
1670
36
Closed
Detail
RA554VF-1200
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
1200
1830
25
Closed
Detail
Vis komprimert visning (16 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Chambrelan
- RA554VF
Order number
RA554VF-0650
Shorttext
Steel Heavy Duty Telescopic Slide - Over Extension with Lock in & out - max Load rating : 116 kg - Lengths : 300 - 1200 mm
Siste endring
06.09.2024 08:13:26
Enhet