Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Chambrelan
Telescopic slides with partial extension
Steel telescopic slides with partial extension
R102 - Steel Super Heavy Duty Telescopic Slide - Partial Extension - max Load rating : 730 kg - Lengths : 500 - 2000 mm
Chambrelan
...
R102 - Steel Super Heavy Duty Telescopic Slide - Partial Extension - max Load rating : 730 kg - Lengths : 500 - 2000 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - R102-1000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
R102-0500
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
500
230
450
Closed
Detail
R102-0550
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
550
280
515
Closed
Detail
R102-0600
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
600
330
570
Closed
Detail
R102-0650
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
650
380
615
Closed
Detail
R102-0700
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
700
430
650
Closed
Detail
R102-0750
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
750
456
680
Closed
Detail
R102-0800
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
800
482
700
Closed
Detail
R102-0850
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
850
508
715
Closed
Detail
R102-0900
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
900
534
725
Closed
Detail
R102-1000
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1000
610
730
Closed
Detail
R102-1100
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1100
662
720
Closed
Detail
R102-1200
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1200
738
700
Closed
Detail
R102-1300
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1300
790
675
Closed
Detail
R102-1400
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1400
842
645
Closed
Detail
R102-1500
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1500
918
615
Closed
Detail
R102-1600
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1600
946
585
Closed
Detail
R102-1700
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1700
1022
555
Closed
Detail
R102-1800
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
1800
1074
530
Closed
Detail
Vis komprimert visning (20 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Chambrelan
- R102
Order number
R102-1000
Shorttext
Steel Super Heavy Duty Telescopic Slide - Partial Extension - max Load rating : 730 kg - Lengths : 500 - 2000 mm
Siste endring
06.09.2024 08:13:26
Enhet
Nøkkelord
Duty
Lengths
Partial Extension
Steel
Super Heavy
Telescopic Slide
max Load
telescopic slides
Klassifiseringer
By Categories
Linear_Technology Linear Technology
Guiding_Element Guiding Element
CNS
CNSERPBASE Object Properties