2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A7125BCR

Expand Table
EN
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
MAT
Brand Description
BRANDDESC
Article Number
ARTNUM
Very Short Description 1
SDESCR1
Very Short Description 2
SDESCR2
Article Description
ARTDESC
International Codes
INTERCODE
Article Type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Height
HEIGHT [cm]
1
A7125BCR
Architecture
350
Chrome-plated
INDA
A7125BCR
INDA Toilet roll holder A7125B
CLAIRE L13.9xH10.3xP2.3 Chromo
Brand: INDA Serie: CLAIRE Portarotolo Prod. No.: A7125B L13.9xH10.3xP2.3 Chromo
EAN-13:8021586823267
Standard article
CURRENT
0
10.3
Vis komprimert visning (1 konfigurerbart produkt)
ShorttextTilting roll holder
Siste endring22.10.2025 12:36:49
Enhet

Klassifiseringer

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based