TOP75-15-S

Expand Table
1/5
Stroke max.
CORSA [mm]
Stroke available
CU [mm]
Length min.
L [mm]
Length max.
N [mm]
nitrogen gas spring body diameter
D [mm]
Piston rod diameter
DS [mm]
Max. charging pressure
BAR [bar]
Initial force
IN [daN]
Final force
FIN [daN]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
10
0
90
100
50
36
159
2000
3750
15
0
100
115
50
36
159
2000
3850
25
0
120
145
50
36
159
2000
3900
50
0
170
220
50
36
159
2000
3950
10
0
95
105
63
46
153
3000
5300
15
0
105
120
63
46
153
3000
5650
25
0
125
150
63
46
153
3000
5690
50
0
175
225
63
46
153
3000
5790
10
0
95
105
75
56
142
4000
6900
15
0
105
120
75
56
142
4000
7100
25
0
125
150
75
56
142
4000
7100
50
0
175
225
75
56
142
4000
7300
10
0
100
110
95
70
154
7000
10800
15
0
110
125
95
70
154
7000
11700
25
0
130
155
95
70
154
7000
11800
50
0
180
230
95
70
154
7000
11900
10
0
110
120
120
90
141
10000
15000
15
0
120
135
120
90
141
10000
16000
Vis komprimert visning (20 konfigurerbare produkter)
ShorttextTOP – high force but not as CSX, MSML. Without nanotechnologies, not self-lubricated
Siste endring04.01.2023 08:09:22
Enhet

Klassifiseringer

By Categories

Cylinder Cylinder
Spring Spring

CNS

CNSERPBASE Object Properties

ECLASS 14.0

21-13-06-07 Gas spring (standardized tool parts, tool and die)

ETIM 10.0

EC012096 Gas spring