Browse
All Manufacturers
NO
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Hettich
Sliding and folding door
Top running
Overlay doors
TopLine XL
TopLine XL Set, STB 19, 33 mm, 32 - 40 mm, 100 kg, 2-door - TopLine XL Set, STB 19, 33 mm, 32 - 40 mm, 100 kg, 2-door
Hettich
...
TopLine XL
TopLine XL Set, STB 19, 33 mm, 32 - 40 mm, 100 kg, 2-door - TopLine XL Set, STB 19, 33 mm, 32 - 40 mm, 100 kg, 2-door
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
9275708_0_32_0
Vertical Mode
Expand Table
Reset filters
EN
1/5
Order Number
ARTICLENO
Door Position
DP
Door thickness
DT [mm]
Door Offset
DO
1
9275708
Front door right
32
0 Offset
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Hettich
- TopLine XL Set, STB 19, 33 mm, 32 - 40 mm, 100 kg, 2-door
Shorttext
TopLine XL Set, STB 19, 33 mm, 32 - 40 mm, 100 kg, 2-door
Siste endring
23.02.2026 16:29:55
Enhet
Compare multiple parts
Add at least 2 products with
Last opp geometri
Add one more to start
Sammenlign (0/4)