Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-TA - TORQUE HINGE
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-TA - TORQUE HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-012-406 HG-TA30L
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Spec
SPEC
Handed
HANDED
Mounting Position
MOUNTINGPOSITION
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Length L
LENGTHL
Width W
WIDTHW
Weight
WEIGHT [g]
Mid-section Hole Diameterφ
MIDSECTIONHOLEDIAMETER
DIGITALBOOK
1
2
3
4
5
6
7
8
170-012-403
HG-TA20R
4510932004022
Special Type
Stainless Steel (SUS430)
Barrel Polished
Without Cable Hole
Right
Horizontal
20.4(±20%)
2(±20%)
16
66
30
Link
170-012-404
HG-TA20L
4510932004039
Special Type
Stainless Steel (SUS430)
Barrel Polished
Without Cable Hole
Left
Horizontal
20.4(±20%)
2(±20%)
16
66
30
Link
170-012-405
HG-TA30R
4510932004046
Special Type
Stainless Steel (SUS430)
Barrel Polished
Without Cable Hole
Right
Horizontal
30.6(±20%)
3(±20%)
16
66
30
Link
170-012-406
HG-TA30L
4510932004053
Special Type
Stainless Steel (SUS430)
Barrel Polished
Without Cable Hole
Left
Horizontal
30.6(±20%)
3(±20%)
16
66
30
Link
170-012-407
HG-TA45R
4510932004060
Special Type
Stainless Steel (SUS430)
Barrel Polished
Without Cable Hole
Right
Horizontal
45.9(±20%)
4.5(±20%)
18
80
65
Link
170-012-408
HG-TA45L
4510932004077
Special Type
Stainless Steel (SUS430)
Barrel Polished
Without Cable Hole
Left
Horizontal
45.9(±20%)
4.5(±20%)
18
80
65
Link
170-034-215
HG-TA45HR
4510932168045
Special Type
Stainless Steel (SUS430)
Barrel Polished
With Wire Hole
Right
Horizontal
45.9(±20%)
4.5(±20%)
16
66
60
6.5
Link
170-034-216
HG-TA45HL
4510932168052
Special Type
Stainless Steel (SUS430)
Barrel Polished
With Wire Hole
Left
Horizontal
45.9(±20%)
4.5(±20%)
16
66
60
6.5
Link
Vis komprimert visning (8 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Sugatsune
- HG-TA
Shorttext
TORQUE HINGE
Siste endring
20.10.2025 13:45:21
Enhet
Nøkkelord
Component
HINGES
Hardware
Industrial
TORQUE HINGE
TORQUE HINGES
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties