SUGATSUNE 170-055-367 HG-TAJ40SC20

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Tilt Direction @Min. Assist Torque N/m
TILTDIRECTIONMINASSISTTORQUENM
Tilt Direction @Max. Assist Torque N/m
TILTDIRECTIONMAXASSISTTORQUENM
Tilt Direction @ Min. Assist Torque kgf.cm
TILTDIRECTIONMINASSISTTORQUEKGFCM
Tilt Direction @ Max. Assist Torque kgf.cm
TILTDIRECTIONMAXASSISTTORQUEKGFCM
Tilt Direction @Min. Retaining Torque N/m
TILTDIRECTIONMINRETAININGTORQUENM
Tilt @ Max. Retaining Torque N/m
TILTMAXRETAININGTORQUENM
Rotation Direction (Swivel) @Click Release Torque N/m
ROTATIONDIRECTIONSWIVELCLICKRELEASETORQUENM
Rotation Direction (Swivel) @Click Release Torque/Tolerance N/m
ROTATIONDIRECTIONSWIVELCLICKRELEASETORQUETOLERANCENM
Rotation Direction (Swivel) @Click Release Torque kgf.cm
ROTATIONDIRECTIONSWIVELCLICKRELEASETORQUEKGFCM
Rotation Direction (Swivel) @Click Release Torque/Tolerance kgf.cm
ROTATIONDIRECTIONSWIVELCLICKRELEASETORQUETOLERANCEKGFCM
1
170-055-367
HG-TAJ40SC20
4510932226394
3.5
4.5
35.7
45.9
0
4
3.5
(±20%)
35.7
(±20%)
Vis komprimert visning (1 produkt)
ShorttextTWO-AXIS SPRING-ASSIST TORQUE HINGE
Siste endring20.10.2025 13:45:20
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties