Surge voltage arrester (data networks/MCR-technology) with warning function / function indicator, analogue, Number of signals: 1, DC, 5 V, 450 mA, Terminal, miscellaneous
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248742776
Weidmueller Group
450
5
0.042
Vis komprimert visning (1 produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Weidmüller - 8951530000
Order number
8951530000
Shorttext
VSPC 1CL 5VDC R
Siste endring
13.06.2025 15:54:42
Enhet
Nøkkelord
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-17-90-90 Lightning protection (other, not specified)
ECLASS 12.0
27-17-90-90 Lightning protection (other, not specified)
Germany
Germany
ETIM 10.0
EC000381 Lightning current arrester for power supply systems