Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 6432
Standart Cylinders
Accessories
Flange (MF8) - Zinc coated steel
A&T Fluid Solutions
...
Cylinder ISO 6432
Standart Cylinders
Accessories
Flange (MF8) - Zinc coated steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AR415708
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
C2
Material
MAT
Packaging
PCG
Ø
DI [mm]
ØA
A [mm]
ØB
B [mm]
C
C [mm]
R
R [mm]
R1
R1 [mm]
S
S [mm]
1
2
3
AR415708
Zinc coated steel
s - single packaging
08-10
12
4.5
30
11
5.0
3
AR415712
Zinc coated steel
s - single packaging
12-16
16
5.5
40
15
5.5
4
AR415720
Zinc coated steel
s - single packaging
20-25
22
6.6
50
20
8.0
5
Vis komprimert visning (3 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
A&T Fluid Solutions
- Flange (MF8)
Order number
AR415708
Shorttext
Zinc coated steel
Siste endring
27.06.2022 14:35:58
Enhet
Nøkkelord
Accessories
Actuators
Cylinder
Cylinders
Flange
Fluid
ISO
Pneumatic Cylinders
Zinc coated steel
Klassifiseringer
By Categories
Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting
CNS
CNSERPBASE Object Properties