Weidmueller 1007830000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Design
BAB888
Mass
AAF040 [kg]
customs tariff number (TARIC)
AAD931
1
1007830000
ZP 2.5/2AN/QV GN
Plug (terminal) Plug-in connection, green, 2.5 mm², 24 A, 500 V, Number of connections: 2, V-0, Wemid, Number of poles: 1, Width: 10.2 mm, Height: 36.5 mm
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
4032248711550
Weidmueller Group
Cross connector
0.006
85366990
Vis komprimert visning (1 produkt)
Order number1007830000
ShorttextZP 2.5/2AN/QV GN
Siste endring23.06.2025 20:15:16
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-11-92 Terminal (not overhead line, accessories)

ECLASS 12.0

27-14-11-92 Terminal (not overhead line, accessories)
Cross connectorCross connector

ETIM 10.0

EC002848 Accessories/spare parts for terminals