Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
słowa kluczowe: 14
689
Wzbogacenia
143
Funkcje
689
Pomiar
689
Typy pliku
689
Kategorie
689
Klasyfikacje
689
Certyfikaty
689
KIPP USA
Material
(MATERIAL)
372
diameter
(D)
689
diameter
(D1)
689
diameter
(D2)
689
Length
(L)
689
Length
(L1)
689
Position
(POS)
689
diameter
(D3)
689
Length
(L2)
689
Length
(L3)
509
Length
(L5)
689
Receiving hole H11
(AUFNAHME)
689
Shering force double shear max. kN
(FESTIGKEIT)
689
Approx. weight
(GEW)
689
RoHS
(ROHS)
689
EAN-Nr. Kipp
(EAN)
689
Standardlieferzeit
(STDLZ)
689
End of life
(EOL)
689
Operating and maintenance instructions
(WARTUNG)
689
Filtr
KIPP USA Katalog CAD
Ball Lock Pins, stainless steel
Tutaj można znaleźć modele CAD KIPP USA
Dodaj wyszukiwanie w katalogu
Preferred catalog language
EN
Filtr katalogów
Wszystkie kraje/regiony dostawców
Wszystkie rynki
...
KIPP USA
Ball Lock Pins
Ball Lock Pins, stainless steel
KIPP USA
Ball Lock Pins
Ball Lock Pins, stainless steel
K0364
Ball lock pins stainless steel
K0641
Ball lock pins with mushroom grip stainless stee
K0746
Ball locking pins with grip ring stainless steel, self-locking
K0790
Ball lock pins stainless steel
K0790
Ball lock pins, stainless steel with high shear strength
K0791
Ball lock pins with mushroom grip stainless stee
K0791
Ball lock pins with mushroom grip, stainless steel with high shear strength
K1299
Ball lock pins with mushroom grip stainless steel, adjustable
K1299
Ball lock pins with mushroom grip stainless steel with high shear strength,...
K1414
Ball lock pins stainless steel, with headend lock
K1803
Ball lock pins, stainless steel lockable