Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
słowa kluczowe: 43
431
Funkcje
340
Pomiar
391
Typy pliku
391
Kategorie
340
Klasyfikacje
340
Części znormalizowane
87
Certyfikaty
431
KIPP USA
Material
(MATERIAL)
231
width
(B)
107
diameter
(D)
308
diameter
(D1)
391
diameter
(D2)
319
height
(H)
92
Length
(L)
168
Length
(L1)
100
Approx. weight
(GEW)
431
RoHS
(ROHS)
431
Customs tariff number USA
(ZTNUSA)
41
EAN-Nr. Kipp
(EAN)
431
Standardlieferzeit
(STDLZ)
431
End of life
(EOL)
355
Operating and maintenance instructions
(WARTUNG)
379
Filtr
KIPP USA Katalog CAD
Leveling Elements
Tutaj można znaleźć modele CAD KIPP USA
Dodaj wyszukiwanie w katalogu
Preferred catalog language
EN
Filtr katalogów
Wszystkie kraje/regiony dostawców
Wszystkie rynki
...
KIPP USA
Leveling Elements
KIPP USA
Leveling Elements
K0692
Height Adjustment Bolts
K0693
Levelling sets with locknut
K0694
Level-compensating components
K0695
Spherical level-compensating bolts
K0691
Ball head position adjusters
K0729
Spherical washers DIN 6319, edition 10/01
K2148
Spherical washers and conical seats combined, steel or stainless ste...
K0935
Locating cylinder Ball Lock
K0935
Repair kit
K1474
Locating cylinder stainless steel Ball Lock
K1474
Repair kits for locating cylinders stainless steel
K0935
Locating cylinders with quick clamping system
K0935
Locating cylinders Ball Lock, steel with clamping lever
K0935
Locating cylinders Ball Lock, steel with star grip
K0936
Centring bushes
K1475
Centring bushes stainless steel
K0937
Receiver bushings form A (pressed in at rear)
K1476
Locating bushes, stainless steel Form A (pressed in from rear)
K0938
Receiver bushes Form B
K1477
Locating bushes, stainless steel Form B (screwed down from front)
K1802
Locating cylinder with wedge clamp system
K1802
Repair kits for locating cylinders
K1738
Locating cylinder stainless steel, pneumatic
K1739
Locating bushings stainless steel, for locating cylinder, pneu...
K1740
Locating fixtures round stainless steel, pneumatic
K1742
Centring clamp stainless steel, pneumatic
K1564
Clamping pin stainless steel
K1741
Locating fixtures flange stainless steel, pneumatic