Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
słowa kluczowe: 23
1913
Pomiar
1913
Typy pliku
1913
Kategorie
156
Klasyfikacje
156
Certyfikaty
1883
KIPP USA
Material
(MATERIAL)
242
width
(B)
28
diameter max.
(D)
28
diameter
(D1)
1852
diameter
(D2)
1774
Length
(L)
1859
Length
(L1)
1539
size
(GR)
1834
moment of inertia
(TM)
1774
Nominaltorque
(DM)
1638
Spring stiffness radial
(FSR)
1592
max. shaft offset radial
(WVR)
1802
max. shaft offset axial
(WVA)
956
max. angular offset
(WV)
9
(C)
1885
RoHS
(ROHS)
1913
End of life
(EOL)
1887
Standardlieferzeit
(STDLZ)
1913
Operating and maintenance instructions
(WARTUNG)
1913
(D1)
33
(D2)
33
Federsteifigkeit radial
(FSR)
33
Nennmoment
(DM)
33
Trägheitsmoment
(TM)
33
max. Wellenversatz axial
(WVA)
33
max. Wellenversatz radial
(WVR)
33
Filtr
KIPP USA Katalog CAD
couplings
Tutaj można znaleźć modele CAD KIPP USA
Dodaj wyszukiwanie w katalogu
Preferred catalog language
EN
Filtr katalogów
Wszystkie kraje/regiony dostawców
Wszystkie rynki
...
KIPP USA
Machine & Fixture Components
couplings
KIPP USA
Machine & Fixture Components
couplings
K1883
Metal bellows couplings with clamp hubs, stainless steel
K1884
Metal bellows couplings, short type with clamp hubs
K1885
Metal bellows couplings, short type, for high torques with clamp hubs
K1886
Metal bellows couplings with removeable clamp hubs
K1887
Metal bellows couplings, short type with removeable clamp hubs
K1882
Metal bellows couplings with clamp hubs
K1879
Metal bellows couplings, mini with clamp hubs
K1880
Metal bellows couplings, mini with clamp hubs, stainless steel
K1881
Metal bellows couplings, mini with removeable clamp hubs
K1878
Metal bellows couplings, mini with grub screw
K2037
Beam couplings aluminium with clamping hubs
K2038
Beam couplings stainless steel with clamping hubs
K2040
Beam couplings stainless steel with detachable clamp hubs
K1888
Elastomer dog couplings with clamping taper
K1889
Elastomer dog couplings with clamp hubs
K1890
Elastomer dog couplings with clamp hubs, stainless steel
K1891
Elastomer dog couplings, short type with clamp hubs
K1892
Elastomer dog couplings with removable clamp hubs
K1893
Elastomer dog couplings, short type with removeable clamp hubs
K1894
Elastomer dog couplings with grub screw
K1895
Elastomer dog couplings with grub screw, stainless steel
K1896
Spider, play-free for elastomer dog couplings
K2039
Beam couplings aluminium with detachable clamp hubs
K2064
Rigid couplings one-piece
K2065
Rigid couplings two-piece
K2432
Rigid couplings Clamped via grub screw