Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
słowa kluczowe: 18
253
Funkcje
222
Pomiar
245
Typy pliku
245
Kategorie
222
Klasyfikacje
222
Certyfikaty
253
KIPP USA
Main
(MATERIAL)
78
thread
(D)
245
diameter
(D1)
245
diameter
(D2)
18
spring travel
(H)
245
Length
(L)
245
spring travel
(L1)
24
Length
(POS)
103
slot
(N)
221
Spring force initial pressure F1 approx. N
(F1)
245
Spring force final pressure F2 approx. N
(F2)
245
Approx. weight
(GEW)
253
RoHS
(ROHS)
253
Customs tariff number USA
(ZTNUSA)
6
EAN-Nr. Kipp
(EAN)
253
Standardlieferzeit
(STDLZ)
253
End of life
(EOL)
239
Operating and maintenance instructions
(WARTUNG)
245
Position
(POS)
124
Filtr
KIPP USA Katalog CAD
Pin Plungers
Tutaj można znaleźć modele CAD KIPP USA
Dodaj wyszukiwanie w katalogu
Preferred catalog language
EN
Filtr katalogów
Wszystkie kraje/regiony dostawców
Wszystkie rynki
...
KIPP USA
Spring Plungers
Pin Plungers
KIPP USA
Spring Plungers
Pin Plungers
K1381
Spring plungers with hexagon socket and flattened POM thrust pin, stai...
K0313
Spring Plungers with slot and thrust pin, steel
K0314
Spring Plungers pin style, slotted, stainless steel
K2281
Spring plungers with status sensor, stainless steel
K0317
Spring Plungers pin style, hexagon socket, steel pin
K0317
Assembly key for spring plungers
K1370
Spring plungers with hexagon socket and flattened thrust pin, steel
K0318
Spring Plungers pin style, hexagon socket, plastic pin
K1372
Spring plungers with hexagon socket and flattened POM thrust pin, steel
K0319
Spring Plungers pin style, hexagon socket, stainless steel body and pin
K1379
Spring plungers with hexagon socket and flattened thrust pin, stainless st...
K0320
Spring Plungers pin style, hexagon socket, stainless steel body and POM ...
K0977
Spring plungers push-pull with rotation lock