Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
słowa kluczowe: 52
1166
Funkcje
1082
Pomiar
1153
Typy pliku
1153
Kategorie
1097
Klasyfikacje
1097
Certyfikaty
1166
KIPP USA
Main
(MATERIAL)
594
width
(B)
28
thread
(D)
919
diameter
(D1)
1035
diameter
(D2)
276
spring travel
(H)
894
Length
(L)
1128
Length
(L1)
655
Approx. weight
(GEW)
1166
RoHS
(ROHS)
1166
Customs tariff number USA
(ZTNUSA)
26
EAN-Nr. Kipp
(EAN)
1166
Standardlieferzeit
(STDLZ)
1166
End of life
(EOL)
1152
Operating and maintenance instructions
(WARTUNG)
1158
diameter
(D)
214
Filtr
KIPP USA Katalog CAD
Spring Plungers
Tutaj można znaleźć modele CAD KIPP USA z obszarów
Ball Plungers, Pin Plungers, Ball Plungers LONG-LOK, Pin Plungers LONG-LOK, Push Fit Plungers, Lateral Spring Plungers
Dodaj wyszukiwanie w katalogu
Preferred catalog language
EN
Filtr katalogów
Wszystkie kraje/regiony dostawców
Wszystkie rynki
...
KIPP USA
Spring Plungers
KIPP USA
Spring Plungers
Ball Plungers
Pin Plungers
Ball Plungers LONG-LOK
Pin Plungers LONG-LOK
Push Fit Plungers
Lateral Spring Plungers
K0656
Spring plungers with status sensor
K0312
Spring plungers plastic, with slot and stainless steel ball
K1370
Spring plungers with hexagon socket and flattened thrust pin, steel
K0657
Spring plungers with hexagon socket and thrust pin, long version
K0331
Spring plungers with head
K0332
Locators
K0334
Spring Plungers push fit Spring Plungers push fit plastic
K0335
Spring plungers smooth version, without collar, stainless steel
K0336
Spring plungers with head
K1277
Spring sleeves
K1172
Spring plungers, smooth version
K0583
Double ball catch
K1294
Ball catch
K1294
Spacer for ball catch
K1294
Angle bracket for ball catch
K1295
Magnetic lock
K1295
Angle bracket for magnetic lock
K0370
Lateral spring plungers without thrust pin
K0371
Lateral spring plungers with threaded sleeve
K0372
Lateral spring plungers with threaded sleeve, without thrust pin
K1733
Lateral spring plungers with plastic spring
K1733
Assembly tool for lateral spring plungers with plastic spring
K0373
Spring plungers push-pull
K0374
Lateral spring plungers
K1292
Eccentric bushes with centre bore
słowa kluczowe
stainless steel
steel
plastic
Spring Plungers
Ball
pin
lock
collar
Spółki zależne:
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com