Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
słowa kluczowe: 39
116
Funkcje
19
Pomiar
77
Typy pliku
77
Kategorie
72
Klasyfikacje
72
Części znormalizowane
26
Certyfikaty
109
KIPP USA
Material
(MATERIAL)
22
width
(B)
50
diameter
(D)
56
diameter
(D1)
77
diameter
(D2)
34
height
(H)
53
Length
(L)
104
Length
(L1)
50
Approx. weight
(GEW)
116
RoHS
(ROHS)
116
Customs tariff number USA
(ZTNUSA)
26
EAN-Nr. Kipp
(EAN)
116
End of life
(EOL)
87
Standardlieferzeit
(STDLZ)
113
Operating and maintenance instructions
(WARTUNG)
112
Diameter
(D)
3
Filtr
KIPP USA Katalog CAD
Tools, workshop supplies
Tutaj można znaleźć modele CAD KIPP USA
Dodaj wyszukiwanie w katalogu
Preferred catalog language
EN
Filtr katalogów
Wszystkie kraje/regiony dostawców
Wszystkie rynki
...
KIPP USA
Tools, workshop supplies
KIPP USA
Tools, workshop supplies
K1361
Sockets and plastic inserts
K2242
Pliers wrench with protective jaws
K2243
Protective jaws for pliers wrench
K0787
Hook wrench with lug DIN 1810A expanded
K2400
Hinged hook hook wrench with lug
K2401
Hook wrench with pin DIN 1810B
K2058
Face pin spanner adjustable, cranked
K2181
Face pin spanner, adjustable
K1362
Combination spanner with protective caps
K2405
Pneumatic installation tools for threaded inserts
K1621
Grab containers plastic for profile slot type I, profile slot type B and mountin...
K1629
Clip-in bins, antistatic plastic for mounting profiles
K1630
Adapter plastic for profile slot, swivelling
K1630
Adapter plastic, antistatic for profile slot, swivelling
K1631
Grab containers, plastic for profile slot type I, profile slot type B and mountin...
K1631
Grab containers plastic, antistatic for profile slot type I, profile slot type B and mou...
K1632
Cup holder plastic for aluminium profiles, closed or open
K1632
Cup holder plastic, antistatic for aluminium profiles, closed