Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
słowa kluczowe: 218
2439
Pomiar
2439
Typy pliku
2439
Filtr
Misumi Katalog CAD
Aluminum Frames / Frames & Blackets
Tutaj można znaleźć modele CAD Misumi z obszarów
10, 4, Aluminum Frames 1, Aluminum Frames 2, Aluminum Frames 3, Aluminum Frames 4, Aluminum Frames 5, Aluminum Frames 6
Dodaj wyszukiwanie w katalogu
Preferred catalog language
EN
Filtr katalogów
Wszystkie kraje/regiony dostawców
Wszystkie rynki
...
Misumi
Metric
Aluminum Frames / Frames & Blackets
Misumi
Metric
Aluminum Frames / Frames & Blackets
10
4
Aluminum Frames 1
Aluminum Frames 2
Aluminum Frames 3
Aluminum Frames 4
Aluminum Frames 5
Aluminum Frames 6
ACALMG, ACBLMG
Curved Panels
CHBLFSN5
Brackets With Baking Finish 5 Series, Reversal Brackets with Tab
CHBLFSN6
Brackets With Baking Finish 6 Series, Reversal Brackets with Tab
CHBLFSN8
Brackets With Baking Finish 8 Series, Reversal Brackets with Tab
CHBLFSN8-45
Brackets With Baking Finish 8-45 Series, Reversal Brackets with T...
CHBLTD5
Brackets with Clear Coating 5Series, Thick Brackets, 2Slots
CHBLTD6
Brackets with Clear Coating 6Series, Thick Brackets, 2Slots
CHBLTD8
Brackets with Clear Coating 8Series, Thick Brackets, 2Slots
CHBLTS5
Brackets with Clear Coating 5Series, Thick Brackets, 1Slot
CHBLTS6
Brackets with Clear Coating 6Series, Thick Brackets, 1Slot
CHBLTS8
Brackets with Clear Coating 8Series, Thick Brackets, 1Slot
CHBLTS8-45
Brackets with Clear Coating 8-45Series, Thick Brackets, 1Slot
GFC6-3030
Extrusion End Caps - GFC6 Series (Aluminum Extrusions 30 S...
GFC8-4040
Extrusion End Caps GFC8 Series (Aluminum Extrusions 40 S...
GFC8-4080
Extrusion End Caps GFC8 Series (Aluminum Extrusions 408...
GFC8-4545, GFC8-4590, GFC8-5050, GFC8-6060
Cap For Aluminum Fra...
HBLBS6-5
6 Series / Assembly Blind Brackets for Mixed Series
HBLBS8-6
8 Series / Blind Brackets for Different Extrusion Sizes
HBLFSNC5-6, HBLFSNC8, HBLFSNC8-45
Caps for Brackets
HBLFSND5, HBLFSND6, HBLFSND8, HBLFSND8-45, HBLFSNDB5, HBLFSNDB6, ...
HBLFSNT5
Tabbed Brackets - 1 Slots - HFS5 Series (Aluminum Extrusions 20, ...
HBLFSNT6
Brackets with Caps HFS6 30mm Square
HBLFSNT8
Brackets with Caps HFS8 40mm Square
HBLFSNT8-45
Brackets with Caps HFS8-45 45mm Square
HBLPBL, HBLPBR
Free Angle Sheet Metal Brackets
HBLPBS3
HFS3 Sheet Metal Blind Brackets
HBLPL
Plate Brackets
HBLTBA
Free Angle Brackets Connection of Two Frame Side Faces
HBLTBA20, HBLTBBN20
Free Angle Brackets -5Series
HBLTBBN
Free Angle Brackets
HBLTBS3
Square Nuts for Aluminum Extrusions 15mm Square - Extruded Brack...
HFBL45A10_10_6060, HFBL45A10_10_60120, GFBL45A10_10_6060, GFBL4...
HFBL45A10_12_6060, HFBL45A10_12_60120, GFBL45A10_12_6060, GFBL4...
HFC10-6060,HFC10-60120
Extrusion End Caps - HFS10/GFS10 ...
HFC30A5, HFC45A5, HFC60A5
Frame Caps - Bent Sections
HFC30A6, HFC45A6, HFC60A6
Frame Caps - Bent Sections
HFC30A8, HFC45A8, HFC60A8
Frame Caps - Bent Sections
HFC30A8-45, HFC45A8-45, HFC60A8-45
Frame Caps - Bent Sections
HFC5, HFCL5
Extrusion End Caps - HFS5 Series (Aluminum Extrusions 20, ...
HFC6, HFCL6
Extrusion End Caps HFS6 Series (Aluminum Extrusions 30, ...
HFC8, HFCL8
Extrusion End Caps HFS8 Series
HFC8-45, HFCL8-45, HFC6-8
Extrusion End Caps - HFS8-45 Series
HFCB10
Extrusion End Caps - HFS10/GFS10 Series - Screw Mounted
HFCB5
Extrusion End Caps - HFS5 Series (Aluminum Extrusions 20 S...
HFCB6
Extrusion End Caps - HFS6 Series (Aluminum Extrusions 30 S...
HFCB8
Extrusion End Caps - HFS8 Series (Aluminum Extrusions 40 S...
HFCD6
Frame End Caps For High Rigidity Frame
HFCD8-4040, HFCD8-4080
Frame End Caps - 8 Series, High Rigidity
HFCD8-4545, HFCD8-4590, HFCD8-5050, HFCD8-50100, HFCD8-6060, HFCD8-9090, ...
HFCFIN5, HFCFIN6
Flat Aluminium Frames - Shoulder - Frame Caps
HFCK5-2020
Extrusion End Caps Three-Sided Caps for Corners -For HFS5 Series-
HFCK6-3030
Extrusion End Caps Three-Sided Caps for Corners -For HFS6 Series-
HFCK8-4040
Extrusion End Caps Three-Sided Caps for Corners -For HFS8 Series-
HFCQN4
Flat Aluminium Frames - Slot - Frame Caps
HFCR5-2020
Frame Caps - Curved Sections
HFCR6-3030
Frame Caps - Curved Sections
HFCR8-4040
Frame Caps - Curved Sections
HFCR8-4545
Frame Caps - Curved Sections
HFHC
Aluminum U-Channels
HFHF
Aluminum Extrusions - Flat Bars
HFHL
Aluminum Frames Angles
HFHQ
Rectangular Aluminum Tubes
HFLBT5, HFLBT6, HFLBTW5, HFLBTW6, HFLBT8, HFLBS5, HFLB...
HFS3, KHFS3
Aluminum Frames 15mm Square
HFSFES
Fence Extrusions - C Extrusions
HFSFEW
Fence Frames C Type
HFSFIL5
Flat Aluminum - Extrusions
HFSFIN
Flat Aluminum Extrusions - HFSFIN
HFSJD
Joint Brackets for Fence Frames L Type
HFSPURE
Flat Aluminum Frames Shoulder Type B
HFSQN4-1020, HFSQN4-1030, HFSQN4-1050, HFSQN4-1070
Flat Aluminum Extrusions
HFSQN4-1520, HFSQN4-1540, HFSQN4-1570, HFSQN4-15100, HFSQN4-15250
Flat Aluminum ...
HFSQN4-2050, HFSQN4-2090
Flat Aluminum Extrusions
HNSQ
Square Nuts for Aluminum Frame - 15mm Square
HPTBS3
HFS3 Sheet Metal Brackets
HPTLN, SHPTLN, HPTLS, SHPTLS, HPTTS, SHPTTS, HPTPS, SHPTPS, HPTLD, HPTTD, HPTGS, HPTCU...
HPTSS, SHPTSS, HPTSSL, SHPTSSL, HPTSD, SHPTSD_1
Sheet Metal-1
LBLSS3030
Economy Aluminum Bracket
LCEC10, LCECR10
Economy Extrusion End Caps - LCEC10 Series
LCEC6, LCECR6
Economy Extrusion End Caps - HFS5 Series (Aluminum Extr...
LCEC8, LCECR8
Economy Extrusion End Caps HFS8 Series
LPFPC40
Economy European standard Sheet Metal Brackets for Aluminum F...
LPOPC
Economy European standard Sheet Metal Brackets for Aluminum F...
RAC14, RAC11
Wrench Hole Cap - SLF Series
SDJ6-40, SDJ8-50
Joint Kit - SLF Series - 2 Way Type
SLDC
Frame Cap - SLF Series
SL-HBLBL5,SH-HBLBL5
(Precision Cleaning) Block Brackets - 5 Series
SL-HBLBL6,SH-HBLBL6
(Precision Cleaning) Block Brackets - 6 Series
SL-HBLBL8,SH-HBLBL8
(Precision Cleaning) Block Brackets - 8 Series
SL-HBLTBA20,SH-HBLTBA20,SL-HBLTBBN20,SH-HBLTBBN20
(Precision Clea...
SL-HBLTBA30,SH-HBLTBA30,SL-HBLTBBN30,SH-HBLTBBN30
(Precision Clea...
SL-HBLTBA40,SH-HBLTBA40,SL-HBLTBBN40,SH-HBLTBBN40
(Precision Clea...
SL-HBLTBA45,SH-HBLTBA45,SL-HBLTBBN45,SH-HBLTBBN45
(Precision Clea...
SL-HFCD6-3030, SH-HFCD6-3030, SHD-HFCD6-3030, SL-HFCD6-3060, ...
SL-HFCD8-4040, SH-HFCD8-4040, SHD-HFCD8-4040, SL-HFCD8-4080, ...
SL-HFCD8-4545, SH-HFCD8-4545, SHD-HFCD8-4545, SL-HFCD8-4590, ...
SNTG
Nut - SLF Series - With O Ring Type
SNTP
Nut - SLF Series - With Plunger Type
SNTT, SNTTS
Nut - SLF Series - Normal Type
STJ6-40, STJ8-50
Joint Kit - SLF Series - 3 Way Type
SVJ6-4040, SVJ6-4080, SVJ8-5050, SVJ8-50100
Joint Kit - SLF Series - Vertical...
słowa kluczowe
metric
Type
Economy
Aluminum Frames
Standard
Configurable
Brackets
Series
Spółki zależne:
Niemcy
Frankfurt am Main 60486
MISUMI Europa GmbH
European headquarters
Franklinstrasse 61-63
Frankfurt am Main
+49 69 668173-123
sales@misumi-europe.com
https://de.misumi-ec.com/