Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
słowa kluczowe: 5
53
Kraje/regiony dostawców
53
Pomiar
53
Typy pliku
53
Kategorie
44
Klasyfikacje
44
WAGO
Przekrój
(QUERSCHNITT1)
53
Przekrój
(QUERSCHNITT2)
51
długość odizolowania przewodu
(ABISOLIERLAENGE)
40
Napięcie
(SPANNUNG)
53
napięcie znamionowe udarowe
(BEMESSSTOSSSPG)
53
stopień zanieczyszczenia
(VERSCHMUTZGRAD)
53
prąd
(STROM)
52
liczba biegunów
(P)
52
wysokość
(HOEHE)
53
szerokość
(BREITE)
53
głębokość
(TIEFE)
48
kolor
(FARBE)
1
masa
(GEWICHT)
47
eCl@ss 7.1
(ECLASS71)
43
Filtr
WAGO Katalog CAD
Seria 267
Tutaj można znaleźć modele CAD WAGO
Dodaj wyszukiwanie w katalogu
Preferred catalog language
PL
Filtr katalogów
Wszystkie kraje/regiony dostawców
Wszystkie rynki
...
WAGO
PG 08 - Lightning connectors
Seria 267
WAGO
PG 08 - Lightning connectors
Seria 267
267-101
Female connector 1-pole
267-113
Female connector with snap-in mounting feet and earth cond...
267-114
Female connector with snap-in mounting feet and earth cond...
267-115
Female connector with snap-in mounting feet and earth cond...
267-123
Female connector with snap-in mounting foot and direct cont...
267-124
Female connector with snap-in mounting foot and direct cont...
267-125
Female connector with snap-in mounting foot and direct cont...
267-140
Conductor support upper part 5 pole
267-141
Conductor support with snap-in foot 5 pole
267-143
Conductor support with dovetail 5 pole
267-163
Female connector with snap-in mounting feet and earth cond...
267-164
Female connector with snap-in mounting feet and earth cond...
267-165
Female connector with snap-in mounting feet and earth cond...
267-166
Female connector with snap-in mounting feet and earth cond...
267-167
Female connector with snap-in mounting feet and earth cond...
267-173
Female connector with snap-in mounting foot and direct cont...
267-174
Female connector with snap-in mounting foot and direct cont...
267-175
Female connector with snap-in mounting foot and direct cont...
267-176
Female connector with snap-in mounting foot and direct cont...
267-177
Female connector with snap-in mounting foot and direct cont...
267-223
Female connector with earth conductor contact and strain relief pla...
267-224
Female connector with earth conductor contact and strain relief pla...
267-225
Female connector with earth conductor contact and strain relief pla...
267-226
Female connector with earth conductor contact and strain relief pla...
267-227
Female connector with earth conductor contact and strain relief pla...
267-232
Snap-on type Female connector 2-pole
267-233
Snap-on type Female connector 3-pole
267-234
Snap-on type Female connector 4-pole
267-303
Conductor support with field connection and with snap-in mounting foot ...
267-304
Conductor support with field connection and with snap-in mounting foot ...
267-305
Conductor support with field connection and with snap-in mounting foot ...
267-313
Conductor support with field connection and with snap-in mounting foot ...
267-314
Conductor support with field connection and with snap-in mounting foot ...
267-315
Conductor support with field connection and with snap-in mounting foot ...
267-324
Snap-on type Conductor support 4-pole
267-328
Snap-on type Conductor support 4-pole
267-412
Conductor support with snap-in mounting feet with moulded p...
267-435
Conductor support with snap-in mounting feet 5 pole
267-437
Conductor support with snap-in mounting feet 7 pole
267-501
FEMALE CONNECTOR 7 POLE
267-502
FEMALE CONNECTOR 5 POLE
267-506
FEMALE CONNECTOR 4 POLE
267-507
FEMALE CONNECTOR 4 POLE
267-510
MALE CONNECTOR 5 POLE
267-516
MALE CONNECTOR 7 POLE
267-518
MALE CONNECTOR 4 POLE
267-519
MALE CONNECTOR 5 POLE
267-520
MALE CONNECTOR 4 POLE
267-521
wtyk, bez styku PE, 7-bieg.
słowa kluczowe
Seria
PE
wtyk
styku
Spółki zależne:
Polska
Wrocław 50-506
WAGO ELWAG sp. z o. o.
Company
ul. Piękna 58 a
Wrocław
+48 71 3602970
wago.elwag@wago.com
www.wago.com