Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
igus
E-Ketten®
System E4/light Energy Chains
Series 14650
Series 14650 - Crossbars every 2nd link - Öffnungsstege im Innen- und Außenradius herausnehmbar
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
0.819 m 14650.30.150.0 (-,-)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part no.
ARTNR
Info PDF
INFO
Inner width Bi
BI [mm]
Outer width Ba
BA [mm]
Bending radius
R [mm]
Installation type
EBA
Chain length
LK
Fixed end in the middle of travel distance
FPMVW
Delta M
DELTAM [mm]
Travel
S [mm]
Effective travel distance
ES [mm]
Required chain length
GEWLK [mm]
Number of links
AKG
Position moving end
PM [mm]
Quick opening modules
QO
Noise absorbed
GD
Color
FARBE
XXL Materials - Energy Chains / Energy Tube
XXL
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
14650.17
INFO
175
202
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.18
INFO
187
214
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.20
INFO
200
227
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.21
INFO
212
239
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.22
INFO
225
252
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.23
INFO
237
264
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.25
INFO
250
277
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.26
INFO
262
289
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.27
INFO
275
302
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.28
INFO
287
314
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.30
INFO
300
327
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.31
INFO
312
339
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.32
INFO
325
352
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.33
INFO
337
364
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.35
INFO
350
377
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.36
INFO
362
389
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.37
INFO
375
402
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.38
INFO
387
414
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
14650.40
INFO
400
427
150
unsupported
Calculation
Yes
0
200
328
0
0
-164.0
please select
No
black
No
Pokaż skompresowany wyświetlacz (42 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
igus
- Series 14650 - Crossbars every 2nd link
kolejny numer
14650.30
Shorttext
Öffnungsstege im Innen- und Außenradius herausnehmbar
Ostatnia aktualizacja
09.01.2025 11:36:36
Urządzenie