4WRA6E07-2X/G24K4/V

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
R1M_C_VGP_PDX_POR_NUM
Type
R1M_C_VGP_PDX_UNI_TYP
Electronics
R1M_C_VGP_PDX_EQU_ADD
Size
R1M_C_VGP_PDX_UNI_SIZ
Symbols
R1M_C_VGP_PDX_SYM_SPO
Rated flow
R1M_C_VGP_PDX_VOL_FLO [l/min]
Component series
R1M_C_VGP_PDX_UNI_SER
Solenoid voltage type
R1M_C_VGS_DXX_SOL_ACD
Solenoid voltage size
R1M_C_VGS_DXX_SOL_VOT [V]
1
4WRA6E07-2X/G24K4/V
R900910780
4: 4 main ports
WRA: Proportional directional valves, direct operated, without electrical position feedback
Without integrated electronics (OBE)
6: Size 6
07: 7 l/min
2X: Component series 20 to 29
G: DC voltage
24: 24 V
Pokaż skompresowany wyświetlacz (1 konfigurowalny produkt)
kolejny numerR900910780
Shorttext4/2- and 4/3-way proportional directional valves, direct operated, without electrical position feedback, without/with integrated electronics (OBE)
Ostatnia aktualizacja31.07.2025 09:05:20
Urządzenie

Klasyfikacje

By Categories

Fluid_Technology Technologii płynów
Hydraulics Hydraulika
Pump Pompy
Valve Zawór
Cylinder Butli

CNS

CNSERPBASE Object Properties