Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ah_contour21_6110_bim_gb_s611001___contour_urinal_67cm_back_inlet_concealed

Expand Table
EN
VARIANTNAME
VARIANTNAME
NettWeight
VARNETTWEIGHT
Version
VARVERSION
Uniclass2
VARUNICLASS2
Revision
VARREVISION
ProductInformation
VARPRODUCTINFORMATION
NBSTypeID
VARNBSTYPEID
NBSReference
VARNBSREFERENCE
NBSOfficeMasterTag
VARNBSOFFICEMASTERTAG
NBSNote
VARNBSNOTE
NBSDescription
VARNBSDESCRIPTION
NBSCertification
VARNBSCERTIFICATION
ManufacturerURL
VARMANUFACTURERURL
Author
VARAUTHOR
1
S611001 - Contour Urinal 67cm Back Inlet Concealed
16 Kg
2
Pr_40_20_93_82
n/a
www.idealspec.co.uk/datasheets/S611001
n/a
45-35-70/350
n/a
n/a
Wall hung urinals
n/a
www.idealspec.co.uk
Ideal Standard (UK) Ltd
Pokaż widok skompresowany (1 produktów)
Ostatnia aktualizacja07.04.2023 06:58:20
Urządzenie
słowa kluczowe

Klasyfikacje

By BIM categories

BIM_TOILETS_URINALS Toilets / Urinals

IFC4

IFC4_IFCSANITARYTERMINAL Sanitary Terminal

OmniClass 2006

23-45_05_21_11_21 23-45 05 21 11 21 Urinals

OmniClass

23-31 21 00 23-31 21 00 - Urinals

BIMHawk PDT

PDT_URINAL Urinal

Uniclass2015

40_20_93_77 40 20 93 77 - Slab urinals