Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ICS18LF05POM1-FB

Expand Table
1/5
Podgląd obrazu
PREVIEWPERLINE
Code
CODE
Mounting type
MTYP
Switching distance
SWDIS [mm]
Switching output
SWOUT
Rated voltage DC
PWDC [Vdc]
Max output current
MXCUR [mA]
No load current
NLCUR [mA]
Connection type
CON
Housing type
HOU
Diameter
DIM1 [mm]
Lenght
DIM2 [mm]
IP rating
IP
Operating temperature
TMP [C°/°F]
Datasheet
DS [pdf]
1
2
3
4
5
6
7
8
ICS18LF05NCM1-FB
Flush
5
1x NPN NC
10÷36
200
15
M12 plug
M18, cylindric, stainless steel
18
63
IP67, IP68, IP69K, Ecolab
-40°÷+80°C/-40°÷+176°F
ics1808.pdf
ICS18LF05NOM1-FB
Flush
5
1x NPN NO
10÷36
200
15
M12 plug
M18, cylindric, stainless steel
18
63
IP67, IP68, IP69K, Ecolab
-40°÷+80°C/-40°÷+176°F
ics1808.pdf
ICS18LF05PCM1-FB
Flush
5
1x PNP NC
10÷36
200
15
M12 plug
M18, cylindric, stainless steel
18
63
IP67, IP68, IP69K, Ecolab
-40°÷+80°C/-40°÷+176°F
ics1808.pdf
ICS18LF05POM1-FB
Flush
5
1x PNP NO
10÷36
200
15
M12 plug
M18, cylindric, stainless steel
18
63
IP67, IP68, IP69K, Ecolab
-40°÷+80°C/-40°÷+176°F
ics1808.pdf
ICS18LF08NCM1-FB
Flush
8
1x NPN NC
10÷36
200
15
M12 plug
M18, cylindric, stainless steel
18
63
IP67, IP68, IP69K, Ecolab
-40°÷+80°C/-40°÷+176°F
ics1808.pdf
ICS18LF08NOM1-FB
Flush
8
1x NPN NO
10÷36
200
15
M12 plug
M18, cylindric, stainless steel
18
63
IP67, IP68, IP69K, Ecolab
-40°÷+80°C/-40°÷+176°F
ics1808.pdf
ICS18LF08PCM1-FB
Flush
8
1x PNP NC
10÷36
200
15
M12 plug
M18, cylindric, stainless steel
18
63
IP67, IP68, IP69K, Ecolab
-40°÷+80°C/-40°÷+176°F
ics1808.pdf
ICS18LF08POM1-FB
Flush
8
1x PNP NO
10÷36
200
15
M12 plug
M18, cylindric, stainless steel
18
63
IP67, IP68, IP69K, Ecolab
-40°÷+80°C/-40°÷+176°F
ics1808.pdf
Pokaż widok skompresowany (8 produktów)
kolejny numerICS18LF05POM1-FB
Ostatnia aktualizacja28.07.2022 13:12:21
Urządzenie

Klasyfikacje

By Categories

Sensors Czujniki

CNS

CNSERPBASE Object Properties
Order NumberICS18LF05POM1-FB
Compare multiple parts
Add at least 2 products with