Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8MF12903BS4

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
suitable for outside installation
AAB644
suitable for metric installation
AAB681
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
8MF12663ES5
8MF1266-3ES5
Empty control cabinet enclosure, earthquake-prepared, IP40, H: 2200 mm, W: 600 m
SIVACON, Control panel Empty enclosure, earthquake-resistant, IP40, H: 2200 mm, W: 600 mm, T: 600 mm
4001869510095
Siemens
SIVACON, Control panel Empty enclosure, earthquake-resistant, IP40, H:
false
Yes
8MF18653VS4
8MF1865-3VS4
Empty control cabinet enclosure, with ventilation openings, IP20, H: 1800 mm, W:
SIVACON, Control panel Empty enclosure, according to IEC 62208, with ventilation openings, IP20, H: 1800 mm, W: 600 mm, T: 500 mm
4001869541525
Siemens
SIVACON, Control panel Empty enclosure, according to IEC 62208, with venti
false
Yes
8MF18803VS4
8MF1880-3VS4
Empty control cabinet enclosure, with ventilation openings, IP20, H: 1800 mm, W:
SIVACON, Control panel Empty enclosure, according to IEC 62208, with ventilation openings, IP20, H: 1800 mm, W: 800 mm, T: 1000 mm
4001869540221
Siemens
SIVACON, Control panel Empty enclosure, according to IEC 62208, with venti
false
Yes
8MF18843BR4
8MF1884-3BR4
Empty control cabinet enclosure, without side panels, IP40, H: 1800 mm, W: 800 m
SIVACON, Control panel Empty enclosure, without side panels, according to IEC 62208, IP40, H: 1800 mm, W: 800 mm, T: 400 mm
4001869539232
Siemens
SIVACON, Control panel Empty enclosure, without side panels, according to
false
Yes
8MF18843BS5
8MF1884-3BS5
Empty control cabinet enclosure, IP55, H: 1800 mm, W: 800 mm, D: 400 mm
SIVACON, Control panel Empty enclosure, according to IEC 62208, IP55, H: 1800 mm, W: 800 mm, T: 400 mm
4001869539553
Siemens
SIVACON, Control panel Empty enclosure, according to IEC 62208, IP55, H: 1
false
Yes
8MF18853BR4
8MF1885-3BR4
Empty control cabinet enclosure, without side panels, IP40, H: 1800 mm, W: 800 m
SIVACON, Control panel Empty enclosure, without side panels, according to IEC 62208, IP40, H: 1800 mm, W: 800 mm, T: 500 mm
4001869540993
Siemens
SIVACON, Control panel Empty enclosure, without side panels, according to
false
Yes
8MF12063BR4
8MF1206-3BR4
Empty control cabinet enclosure, without side panels, IP40, H: 2200 mm, W: 1000
SIVACON, Control panel Empty enclosure, without side panels, according to IEC 62208, IP40, H: 2200 mm, W: 1000 mm, T: 600 mm
4001869494029
Siemens
SIVACON, Control panel Empty enclosure, without side panels, according to
false
Yes
8MF12603VR4
8MF1260-3VR4
Empty control cabinet enclosure, without side panels, with ventilation openings,
SIVACON, Control panel Empty enclosure, without side panels, according to IEC 62208, with Ventilation openings IP20, H: 2200 mm, W: 600 mm, T: 1000 mm
4001869495521
Siemens
SIVACON, Control panel Empty enclosure, without side panels, according to
false
Yes
8MF12683BR4
8MF1268-3BR4
Empty control cabinet enclosure, without side panels, IP40, H: 2200 mm, W: 600 m
SIVACON, Control panel Empty enclosure, without side panels, according to IEC 62208, IP40, H: 2200 mm, W: 600 mm, T: 800 mm
4001869493916
Siemens
SIVACON, Control panel Empty enclosure, without side panels, according to
false
Yes
8MF12903BR5
8MF1290-3BR5
Empty control cabinet enclosure, without side panels, IP55, H: 2200 mm, W: 900 m
SIVACON, Control panel Empty enclosure, without side panels, according to IEC 62208, IP55, H: 2200 mm, W: 900 mm, T: 1000 mm
4001869494807
Siemens
SIVACON, Control panel Empty enclosure, without side panels, according to
false
Yes
8MF12903BS4
8MF1290-3BS4
Empty control cabinet enclosure, IP40, H: 2200 mm, W: 900 mm, D: 1000 mm
SIVACON, Control panel Empty enclosure, according to IEC 62208, IP40, H: 2200 mm, W: 900 mm, T: 1000 mm
4001869493602
Siemens
SIVACON, Control panel Empty enclosure, according to IEC 62208, IP40, H: 2
false
Yes
8MF12943BR5
8MF1294-3BR5
Empty control cabinet enclosure, without side panels, IP55, H: 2200 mm, W: 900 m
SIVACON, Control panel Empty enclosure, without side panels, according to IEC 62208, IP55, H: 2200 mm, W: 900 mm, T: 400 mm
4001869494777
Siemens
SIVACON, Control panel Empty enclosure, without side panels, according to
false
Yes
8MF12943BS4
8MF1294-3BS4
Empty control cabinet enclosure, IP40, H: 2200 mm, W: 900 mm, D: 400 mm
SIVACON, Control panel Empty enclosure, according to IEC 62208, IP40, H: 2200 mm, W: 900 mm, T: 400 mm
4001869493572
Siemens
SIVACON, Control panel Empty enclosure, according to IEC 62208, IP40, H: 2
false
Yes
8MF10253BS5
8MF1025-3BS5
Empty control cabinet enclosure, IP55, H: 2000 mm, W: 1200 mm, D: 500 mm
SIVACON, Control panel Empty enclosure, according to IEC 62208, IP55, H: 2000 mm, W: 1200 mm, T: 500 mm
4001869541266
Siemens
SIVACON, Control panel Empty enclosure, according to IEC 62208, IP55, H: 2
false
Yes
8MF12963VR4
8MF1296-3VR4
Empty control cabinet enclosure, without side panels, with ventilation openings,
SIVACON, Control panel Empty enclosure, without side panels, according to IEC 62208, with Ventilation openings IP20, H: 2200 mm, W: 900 mm, T: 600 mm
4001869495583
Siemens
SIVACON, Control panel Empty enclosure, without side panels, according to
false
Yes
8MF12963VS4
8MF1296-3VS4
Empty control cabinet enclosure, with ventilation openings, IP20, H: 2200 mm, W:
SIVACON, Control panel Empty enclosure, according to IEC 62208, with ventilation openings, IP20, H: 2200 mm, W: 900 mm, T: 600 mm
4001869495187
Siemens
SIVACON, Control panel Empty enclosure, according to IEC 62208, with venti
false
Yes
8MF10903BR4
8MF1090-3BR4
Empty control cabinet enclosure, without side panels, IP40, H: 2000 mm, W: 900 m
SIVACON, Control panel Empty enclosure, without side panels, according to IEC 62208, IP40, H: 2000 mm, W: 900 mm, T: 1000 mm
4001869493800
Siemens
SIVACON, Control panel Empty enclosure, without side panels, according to
false
Yes
8MF10403BS5
8MF1040-3BS5
Empty control cabinet enclosure, IP55, H: 2000 mm, W: 400 mm, D: 1000 mm
SIVACON, Control panel Empty enclosure, according to IEC 62208, IP55, H: 2000 mm, W: 400 mm, T: 1000 mm
4001869539812
Siemens
SIVACON, Control panel Empty enclosure, according to IEC 62208, IP55, H: 2
false
Yes
8MF10443BR4
8MF1044-3BR4
Empty control cabinet enclosure, without side panels, IP40, H: 2000 mm, W: 400 m
SIVACON, Control panel Empty enclosure, without side panels, according to IEC 62208, IP40, H: 2000 mm, W: 400 mm, T: 400 mm
4001869539409
Siemens
SIVACON, Control panel Empty enclosure, without side panels, according to
false
Yes
Pokaż widok skompresowany (381 produktów)
kolejny numer8MF12903BS4
Ostatnia aktualizacja04.05.2022 06:30:21
Urządzenie

Klasyfikacje

By Functionality

BYFUNC_CONDUCTING Conducting

CNS

CNSERPBASE Object Properties
Order Number8MF12903BS4

ECLASS 14.0

27-18-01-01 Szafa sterownicza, obudowa stojąca (pusta)
Możliwe na tynkutrue
Możliwy montaż podtynkowyfalse

ECLASS 11.0

27-18-01-01 Szafa sterownicza, obudowa stojąca (pusta)
suitable for outside installationfalse
suitable for metric installationYes
ventilation door presentfalse
Mounting plate adjustable in depthtrue
EMC design presentfalse
back door presentfalse
glazed door presentfalse
tackable possiblefalse
Number of doors front2
Number of locks0
Color number according to RALRAL 7035
depth1000.0
materialSteel
On plaster possibletrue
Assembly on floor is possibletrue
Flush installation possiblefalse
Wall assembly possiblefalse
Mounting plate presenttrue
Surfacepowder-coated
degree of protectionIP40

ECLASS 9.1

27-18-01-01 Szafa sterownicza, obudowa stojąca (pusta)
suitable for outside installationfalse
suitable for metric installationYes
ventilation door presentfalse
Mounting plate adjustable in depthtrue
EMC design presentfalse
back door presentfalse
glazed door presentfalse
tackable possiblefalse
Number of doors2
Number of locks0
Color number according to RALRAL 7035
Height2200.0
Colorlight grey
Depth1000.0
MaterialSteel
On plaster possibletrue
Assembly on floor is possibletrue
Flush installation possiblefalse
Wall assembly possiblefalse
Width900.0
Mounting plate presenttrue
Surfacepowder-coated
Protection type IPIP40

ETIM 10.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor installationfalse
Suitable for metrical mountingYes
With ventilation doorfalse
Mounting plate depth-adjustabletrue
EMC-versionfalse
With backside doorfalse
With glazed doorfalse
Number of doors2
Number of locks0
RAL-numberRAL 7035
Depth1000.0
MaterialSteel
With mounting platetrue
Surface finishingpowder-coated
Degree of protection (IP)IP40

ETIM 9.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor set-upfalse
Suitable for metrical mountingYes
With ventilation doorfalse
Mounting plate depth-adjustabletrue
EMC-versionfalse
With backside doorfalse
With glazed doorfalse
Number of doors2
Number of locks0
RAL-numberRAL 7035
Depth1000.0
MaterialSteel
With mounting platetrue
Surface finishingpowder-coated
Degree of protection (IP)IP40

ETIM 8.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor set-upfalse
Suitable for metrical mountingYes
With ventilation doorfalse
Mounting plate depth-adjustabletrue
EMC-versionfalse
With backside doorfalse
With glazed doorfalse
Number of doors2
Number of locks0
RAL-numberRAL 7035
Depth1000.0
MaterialSteel
With mounting platetrue
Surface finishingpowder-coated
Degree of protection (IP)IP40

ETIM 7.0

EC000261 Enclosure/switchgear cabinet (empty)
Suitable for outdoor set-upfalse
Suitable for metrical mountingYes
With ventilation doorfalse
Mounting plate depth-adjustabletrue
EMC-versionfalse
With backside doorfalse
With glazed doorfalse
Tackablefalse
Number of doors2
Number of locks0
RAL-numberRAL 7035
Depth1000.0
MaterialSteel
Floor installation possibletrue
Wall fastening possiblefalse
With mounting platetrue
Surface finishingpowder-coated
Degree of protection (IP)IP40