Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8MF10452VH

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
suitable for outside installation
AAB644
cable leadthrough present
AAB732
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
8MF10652VH
8MF1065-2VH
Roof tray, IPX1, W: 600  mm, D: 500 mm, RAL 7035
SIVACON, roof trough, IPX1, W: 600 mm, D: 500 mm, RAL 7035
4001869549705
Siemens
SIVACON, roof trough, IPX1, W: 600 mm, D: 500 mm, RAL 7035
false
false
8MF10452UD200A
8MF1045-2UD20-0A
Roof, with vents, IP20, W: 400 mm, D: 500 mm, zinc-plated
SIVACON, Roof, with Ventilation openings with Ventilation openings IP20, W: 400 mm, T: 500 mm, zinc-plated
4001869545103
Siemens
SIVACON, Roof, with Ventilation openings with Ventilation openings IP20, W
false
false
8MF10452UD300A
8MF1045-2UD30-0A
Roof, with vents, IP40, W: 400 mm, D: 500 mm, zinc-plated
SIVACON, Roof, with Ventilation openings with Ventilation openings IP40, W: 400 mm, T: 500 mm, zinc-plated
4001869545165
Siemens
SIVACON, Roof, with Ventilation openings with Ventilation openings IP40, W
false
false
8MF10462UD100A
8MF1046-2UD10-0A
Roof, IP40, W: 400 mm, D: 600 mm, zinc-plated
SIVACON, Roof, Closed, IP40, W: 400 mm, T: 600 mm, zinc-plated
4001869544557
Siemens
SIVACON, Roof, Closed, IP40, W: 400 mm, T: 600 mm, zinc-plated
false
false
8MF10252UD120A
8MF1025-2UD12-0A
Roof, EMC, IP40, W: 1200 mm, D: 500 mm, zinc-plated
SIVACON, Roof, EMC, EMC, IP40, W: 1200 mm, T: 500 mm, zinc-plated
4001869545271
Siemens
SIVACON, Roof, EMC, EMC, IP40, W: 1200 mm, T: 500 mm, zinc-plated
false
false
8MF10402UD200A
8MF1040-2UD20-0A
Roof, with vents, IP20, W: 400 mm, D: 1000 mm, zinc-plated
SIVACON, Roof, with Ventilation openings with Ventilation openings IP20, W: 400 mm, T: 1000 mm, zinc-plated
4001869544656
Siemens
SIVACON, Roof, with Ventilation openings with Ventilation openings IP20, W
false
false
8MF10442UD300
8MF1044-2UD30-0
Roof, with vents, IP40, W: 400 mm, D: 400 mm, zinc-plated
SIVACON, Roof, with Ventilation openings with Ventilation openings IP40, W: 400 mm, T: 400 mm, zinc-plated
4001869544663
Siemens
SIVACON, Roof, with Ventilation openings with Ventilation openings IP40, W
false
false
8MF10462VH
8MF1046-2VH
Roof tray, IPX1, W: 400 mm, D: 600 mm, RAL 7035
SIVACON, roof trough, for Increased degree of protection, IPX1, W: 400 mm, T: 600 mm, RAL 7035
4001869544755
Siemens
SIVACON, roof trough, for Increased degree of protection, IPX1, W: 400 mm,
false
false
8MF10652UD110A
8MF1065-2UD11-0A
Roof, IP55, W: 600  mm, D: 500 mm, zinc-plated
SIVACON, Roof, Closed, IP55, W: 600 mm, T: 500 mm, zinc-plated
4001869545059
Siemens
SIVACON, Roof, Closed, IP55, W: 600 mm, T: 500 mm, zinc-plated
false
false
8MF10452UD110A
8MF1045-2UD11-0A
Roof, IP55, W: 400 mm, D: 500 mm, zinc-plated
SIVACON, Roof, Closed, IP55, W: 400 mm, T: 500 mm, zinc-plated
4001869545042
Siemens
SIVACON, Roof, Closed, IP55, W: 400 mm, T: 500 mm, zinc-plated
false
false
8MF10452VH
8MF1045-2VH
Roof tray, IPX1, W: 400 mm, D: 500 mm, RAL 7035
SIVACON, roof trough, IPX1, W: 400 mm, D: 500 mm, RAL 7035
4001869549699
Siemens
SIVACON, roof trough, IPX1, W: 400 mm, D: 500 mm, RAL 7035
false
false
8MF10462UD200A
8MF1046-2UD20-0A
Roof, with vents, IP20, W: 400 mm, D: 600 mm, zinc-plated
SIVACON, Roof, with Ventilation openings with Ventilation openings IP20, W: 400 mm, T: 600 mm, zinc-plated
4001869544632
Siemens
SIVACON, Roof, with Ventilation openings with Ventilation openings IP20, W
false
false
8MF10842UD200A
8MF1084-2UD20-0A
Roof, with vents, IP20, W: 800 mm, D: 400 mm, zinc-plated
SIVACON, Roof, with Ventilation openings with Ventilation openings IP20, W: 800 mm, T: 400 mm, zinc-plated
4001869486994
Siemens
SIVACON, Roof, with Ventilation openings with Ventilation openings IP20, W
false
false
8MF10862UD200A
8MF1086-2UD20-0A
Roof, with vents, IP20, W: 800 mm, D: 600 mm, zinc-plated
SIVACON, Roof, with Ventilation openings with Ventilation openings IP20, W: 800 mm, T: 600 mm, zinc-plated
4001869487007
Siemens
SIVACON, Roof, with Ventilation openings with Ventilation openings IP20, W
false
false
8MF10882UD110A
8MF1088-2UD11-0A
Roof, IP55, W: 800 mm, D: 800 mm, zinc-plated
SIVACON, Roof, Closed, IP55, W: 800 mm, T: 800 mm, zinc-plated
4001869486819
Siemens
SIVACON, Roof, Closed, IP55, W: 800 mm, T: 800 mm, zinc-plated
false
false
8MF10242UD200A
8MF1024-2UD20-0A
Roof, with vents, IP20, W: 1200 mm, D: 400 mm, zinc-plated
SIVACON, Roof, with Ventilation openings with Ventilation openings IP20, W: 1200 mm, T: 400 mm, zinc-plated
4001869487113
Siemens
SIVACON, Roof, with Ventilation openings with Ventilation openings IP20, W
false
false
8MF10262UD110A
8MF1026-2UD11-0A
Roof, IP55, W: 1200 mm, D: 600 mm, zinc-plated
SIVACON, Roof, Closed, IP55, W: 1200 mm, T: 600 mm, zinc-plated
4001869486925
Siemens
SIVACON, Roof, Closed, IP55, W: 1200 mm, T: 600 mm, zinc-plated
false
false
8MF10802UD300A
8MF1080-2UD30-0A
Roof, with vents, IP40, W: 800 mm, D: 1000 mm, zinc-plated
SIVACON, Roof, with Ventilation openings with Ventilation openings IP40, W: 800 mm, T: 1000 mm, zinc-plated
4001869487229
Siemens
SIVACON, Roof, with Ventilation openings with Ventilation openings IP40, W
false
false
8MF10602VH
8MF1060-2VH
Roof tray, IPX1, W: 600  mm, D: 1000 mm, RAL 7035
SIVACON, roof trough, for Increased degree of protection, IPX1, W: 600 mm, T: 1000 mm, RAL 7035
4001869490304
Siemens
SIVACON, roof trough, for Increased degree of protection, IPX1, W: 600 mm,
false
false
Pokaż widok skompresowany (200 produktów)
kolejny numer8MF10452VH
Ostatnia aktualizacja04.05.2022 06:30:21
Urządzenie