Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SU12006KF101AA0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
description of product type
AAO847
Type of tone
BAH311
1
2
3
4
5
6
3SU12006KB101AA0
3SU1200-6KB10-1AA0
Acoustic signal device, 22 mm, round, plastic, black, continuous tone 2.4 kHz, 2
acoustic signal device, compact, 22 mm, round, plastic, black, Continuous tone 2.4 kHz, IP40, Sound pressure min. 80 dB/10 cm, with holder, Operating voltage 24 V AC/DC, screw terminal
4047621044927
Siemens
acoustic signal device, compact, 22 mm, round, plastic, black, Continuous
3SU1
Permanent signal
3SU12006KC101AA0
3SU1200-6KC10-1AA0
Acoustic signal device, 22 mm, round, plastic, black, continuous tone 2.4 kHz, 1
acoustic signal device, compact, 22 mm, round, plastic, black, Continuous tone 2.4 kHz, IP40, Sound pressure min. 80 dB/10 cm, with holder, Operating voltage 110 V AC, screw terminal
4047621044934
Siemens
acoustic signal device, compact, 22 mm, round, plastic, black, Continuous
3SU1
Permanent signal
3SU12006KF101AA0
3SU1200-6KF10-1AA0
Acoustic signal device, 22 mm, round, plastic, black, continuous tone 2.4 kHz, 2
acoustic signal device, compact, 22 mm, round, plastic, black, Continuous tone 2.4 kHz, IP40, Sound pressure min. 80 dB/10 cm, with holder, Operating voltage 230 V AC, screw terminal
4047621044941
Siemens
acoustic signal device, compact, 22 mm, round, plastic, black, Continuous
3SU1
Permanent signal
3SU12506KB101AA0
3SU1250-6KB10-1AA0
Acoustic signal device, 22 mm, round, metal, black, continuous tone 2.4 kHz, 24
acoustic signal device, compact, 22 mm, round, Metal, black, Continuous tone 2.4 kHz, IP40, Sound pressure min. 80 dB/10 cm, with holder, Operating voltage 24 V AC/DC, screw terminal
4047621044897
Siemens
acoustic signal device, compact, 22 mm, round, Metal, black, Continuous to
3SU1
Permanent signal
3SU12506KC101AA0
3SU1250-6KC10-1AA0
Acoustic signal device, 22 mm, round, metal, black, continuous tone 2.4 kHz, 110
acoustic signal device, compact, 22 mm, round, Metal, black, Continuous tone 2.4 kHz, IP40, Sound pressure min. 80 dB/10 cm, with holder, Operating voltage 110 V AC, screw terminal
4047621044903
Siemens
acoustic signal device, compact, 22 mm, round, Metal, black, Continuous to
3SU1
Permanent signal
3SU12506KF101AA0
3SU1250-6KF10-1AA0
Acoustic signal device, 22 mm, round, metal, black, continuous tone 2.4 kHz, 230
acoustic signal device, compact, 22 mm, round, Metal, black, Continuous tone 2.4 kHz, IP40, Sound pressure min. 80 dB/10 cm, with holder, Operating voltage 230 V AC, screw terminal
4047621044910
Siemens
acoustic signal device, compact, 22 mm, round, Metal, black, Continuous to
3SU1
Permanent signal
Pokaż widok skompresowany (6 produktów)
kolejny numer3SU12006KF101AA0
Ostatnia aktualizacja04.05.2022 06:30:41
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-12-14 Sygnał akustyczny

ECLASS 11.0

27-37-12-14 Sygnał akustyczny

ECLASS 9.1

27-37-12-14 Sygnał akustyczny

ETIM 10.0

EC001026 Acoustic indicator

ETIM 9.0

EC001026 Acoustic indicator

ETIM 8.0

EC001026 Acoustic indicator

ETIM 7.0

EC001026 Acoustic indicator