Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6GK19050CC00

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Type of interlock
AAB373
Coding (polarization)
AAC076
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
6ES79720BB420XA0
6ES7972-0BB42-0XA0
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s with inclined cable out
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s with inclined cable outlet, 15.8x 54x 39.5 mm (WxHxD), terminating resistor with isolating function, With PG receptacle
4025515078296
Siemens
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s with inclined cab
Threaded joint
6ES79720BA420XA0
6ES7972-0BA42-0XA0
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s with inclined cable out
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s with inclined cable outlet, 15.8x 54x 39.5 mm (WxHxD), terminating resistor with isolating function, without PG socket
4025515078500
Siemens
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s with inclined cab
Threaded joint
6ES79720BA610XA0
6ES7972-0BA61-0XA0
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s 35 degree cable outlet,
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s 35 degree cable outlet, Insulation displacement method FastConnect, without PG socket 15.8x 54x 39.5 mm (BxHxD)
4047623406877
Siemens
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s 35 degree cable o
Threaded joint
6ES79720BB610XA0
6ES7972-0BB61-0XA0
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s 35 degree cable outlet,
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s 35 degree cable outlet, Insulation displacement method FastConnect, With PG receptacle 15.8x 54x 39.5 mm (BxHxD)
4047623406884
Siemens
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s 35 degree cable o
Threaded joint
6GK15000EA02
6GK1500-0EA02
PROFIBUS bus connector with axial cable outlet for industrial PC
PROFIBUS bus onnector with axial cable outlet for Industry PC, SIMATIC OP, OLM Transmission rate 12 Mbit/s terminating resistor with isolating function, Metal enclosure
4019169400800
Siemens
PROFIBUS bus onnector with axial cable outlet for Industry PC, SIMATIC OP,
Threaded joint
Plug
6GK19050DA10
6GK1905-0DA10
PROFIBUS ECOFAST terminating plug (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu Male conta
PROFIBUS ECOFAST terminating plug (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu Male contact insert, Integrated terminating resistors 1 pack = 1 unit
4019169402323
Siemens
PROFIBUS ECOFAST terminating plug (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu Male
6GK19050CD00
6GK1905-0CD00
PB ECOFAST Hybrid Plug angled (ECOFAST Cu), 2xCu, 4x 1.5 mm2 Cu, female contact
PROFIBUS ECOFAST Hybrid Plug angled (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu female contact insert Hanbrid connector 1 pack=5 units
4019169403726
Siemens
PROFIBUS ECOFAST Hybrid Plug angled (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu fe
6GK19050CA00
6GK1905-0CA00
PB ECOFAST Hybrid Plug 180 (ECOFAST Cu), 2x Cu, 4x 1.5 mm2 Cu, male contact inse
PROFIBUS ECOFAST Hybrid Plug 180 (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu male contact insert Hanbrid connector 1 pack=5 units
4019169401968
Siemens
PROFIBUS ECOFAST Hybrid Plug 180 (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu male
6GK19050CB00
6GK1905-0CB00
PB ECOFAST Hybrid Plug 180 (ECOFAST Cu), 2x Cu, 4x 1.5 mm2 Cu, female contact in
PROFIBUS ECOFAST Hybrid Plug 180 (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu female contact insert Hanbrid connector 1 pack=5 units
4019169401975
Siemens
PROFIBUS ECOFAST Hybrid Plug 180 (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu femal
6GK19050DA00
6GK1905-0DA00
PROFIBUS ECOFAST terminating plug (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu Male conta
PROFIBUS ECOFAST terminating plug (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu Male contact insert, Integrated terminating resistors 1 pack=5 units
4019169401982
Siemens
PROFIBUS ECOFAST terminating plug (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu Male
6GK19050CC00
6GK1905-0CC00
PB ECOFAST Hybrid Plug angled (ECOFAST Cu), 2x Cu, 4x 1.5 mm2 Cu, male contact i
PROFIBUS ECOFAST Hybrid Plug angled (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu male contact insert Hanbrid connector 1 pack=5 units
4019169403719
Siemens
PROFIBUS ECOFAST Hybrid Plug angled (ECOFAST Cu) 2x Cu 4 x 1.5 mm2 Cu ma
6GK19011BB202AA0
6GK1901-1BB20-2AA0
IE FC RJ45 Plug 90, RJ45 plug with FC connection system, 90°, 1 unit
Industrial Ethernet FastConnect RJ45 plug 90 2x 2, RJ45 plug-in connector (10/100 Mbit/s) with rugged metal enclosure and FC connection system, for IE FC Cable 2x 2 90° cable outlet 1 pack =1 unit
4019169403948
Siemens
Industrial Ethernet FastConnect RJ45 plug 90 2x 2, RJ45 plug-in connector
Housing shape
6GK19011BB102AA0
6GK1901-1BB10-2AA0
IE FC RJ45 Plug 180, RJ45 plug with FC connection system, 180°, 1 unit
Industrial Ethernet FastConnect RJ45 plug 180 2x 2, RJ45 plug-in connector (10/100 Mbit/s) with rugged metal enclosure and FC connection system, for IE FC Cable 2x 2 180° cable outlet 1 pack = 1 unit
4019169403931
Siemens
Industrial Ethernet FastConnect RJ45 plug 180 2x 2, RJ45 plug-in connector
Housing shape
6GK19011BB202AB0
6GK1901-1BB20-2AB0
IE FC RJ45 Plug 90, RJ45 plug with FC connection system, 90°, 10 units
Industrial Ethernet FastConnect RJ45 plug 90 2x 2, RJ45 plug-in connector (10/100 Mbit/s) with rugged metal enclosure and FC connection system, for IE FC Cable 2x 2 90° cable outlet 1 pack = 10 units
4019169403955
Siemens
Industrial Ethernet FastConnect RJ45 plug 90 2x 2, RJ45 plug-in connector
Housing shape
6GK19011BB102AB0
6GK1901-1BB10-2AB0
IE FC RJ45 Plug 180, RJ45 plug with FC connection system, 180°, 10 units
Industrial Ethernet FastConnect RJ45 plug 180 2x 2, RJ45 plug-in connector (10/100 Mbit/s) with rugged metal enclosure and FC connection system, for IE FC Cable 2x 2 180° cable outlet 1 pack = 10 units
4019169404204
Siemens
Industrial Ethernet FastConnect RJ45 plug 180 2x 2, RJ45 plug-in connector
Housing shape
6GK19011BB102AE0
6GK1901-1BB10-2AE0
IE FC RJ45 Plug 180, RJ45 plug with FC connection system, 180°, 50 units
Industrial Ethernet FastConnect RJ45 plug 180 2x 2, RJ45 plug-in connector (10/100 Mbit/s) with rugged metal enclosure and FC connection system, for IE FC Cable 2x 2 180° cable outlet 1 pack = 50 units
4019169404211
Siemens
Industrial Ethernet FastConnect RJ45 plug 180 2x 2, RJ45 plug-in connector
Housing shape
6GK19011BB202AE0
6GK1901-1BB20-2AE0
IE FC RJ45 Plug 90, RJ45 plug with FC connection system, 90°, 50 units
Industrial Ethernet FastConnect RJ45 plug 90 2x 2, RJ45 plug-in connector (10/100 Mbit/s) with rugged metal enclosure and FC connection system, for IE FC Cable 2x 2 90° cable outlet 1 pack=50 units
4019169403962
Siemens
Industrial Ethernet FastConnect RJ45 plug 90 2x 2, RJ45 plug-in connector
Housing shape
6GK19011BB300AA0
6GK1901-1BB30-0AA0
IE FC RJ45 Plug 145, RJ45 plug with FC connection system, 145°, 1 unit
Industrial Ethernet FastConnect RJ45 plug 145 2x 2, RJ45 plug-in connector (10/100 Mbit/s) with rugged metal enclosure and FC connection system, for IE FC Cable 2x 2 145° cable outlet 1 pack =1 unit
4019169851435
Siemens
Industrial Ethernet FastConnect RJ45 plug 145 2x 2, RJ45 plug-in connector
Housing shape
6GK19011BB300AB0
6GK1901-1BB30-0AB0
IE FC RJ45 Plug 145, RJ45 plug with FC connection system, 145°, 10 units
Industrial Ethernet FastConnect RJ45 plug 145 2x 2, RJ45 plug-in connector (10/100 Mbit/s) with rugged metal enclosure and FC connection system, for IE FC Cable 2x 2 145° cable outlet 1 pack = 10 units
4019169851442
Siemens
Industrial Ethernet FastConnect RJ45 plug 145 2x 2, RJ45 plug-in connector
Housing shape
Pokaż widok skompresowany (45 produktów)
kolejny numer6GK19050CC00
Ostatnia aktualizacja04.05.2022 06:30:43
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Order Number6GK19050CC00

ECLASS 14.0

27-44-01-13 Złącze prostokątne (zestaw)
27-44-01-14 Złącze prostokątne (do montażu na miejscu)

ECLASS 12.0

27-44-01-13 Rectangular connector (set)

ECLASS 11.1

27-44-01-01 Złącze kwadratowe (złącze przemysłowe)
Conductor connection methodfalse

ECLASS 11.0

27-44-01-01 Złącze kwadratowe (złącze przemysłowe)
Min. operating temperature-20
Max. operating temperature70
Conductor connection methodfalse
material of housingPlastic

ECLASS 9.1

27-44-01-01 Złącze kwadratowe (złącze przemysłowe)
Min. operating temperature-20
Max. operating temperature70
Conductor connection methodfalse
Length71.0
Height27.0
min. ambient temperature-40
max. ambient temperature80
Housing materialPlastic
Width71.0
description of product typePB ECOFAST Hybrid Plug angled

ETIM 10.0

EC002636 Rectangular connector, set (industrial connector)

ETIM 8.0

EC002636 Rectangular connector, set (industrial connector)
Operating temperature-20
Material housingPlastic

ETIM 7.0

EC002636 Rectangular connector, set (industrial connector)
Operation temperature-20
Material housingPlastic