Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EPN-410

Expand Table
EN
1/5
Part Number
PN
Americas ID
AMERSID
Asia Austrailia Pacific ID
APACID
Europe Middle East Africa ID
EMEAID
A Overall Height
A [Cal]
B Indicator Height Between Ends
B [Cal]
C Thread Size
C
D Thread Length
D [Cal]
E Length
E [Cal]
F Width
F [Cal]
K End Height
K [Cal]
L Screw Spacing Center to Center
L [Cal]
N Screw Location From End Edge to Center
N [Cal]
URL
URL
1
2
3
EPN-410
1076477
-
-
12.83
9.53
M12
0.53
1.12
1.38
1.65
11.81
0.51
https://www.reidsupply.com/en-us/p/fluid-level-indicators/epn-410
EPN-420
1076478
-
-
16.77
13.46
M12
0.53
1.12
1.38
1.65
15.75
0.51
https://www.reidsupply.com/en-us/p/fluid-level-indicators/epn-420
EPN-430
1076479
-
-
20.71
17.44
M12
0.53
1.12
1.38
1.65
19.69
0.51
https://www.reidsupply.com/en-us/p/fluid-level-indicators/epn-430
Pokaż widok skompresowany (3 produktów)
kolejny numerEPN-410
ShorttextLevel Indicators Column Level Indicators
Ostatnia aktualizacja21.07.2021 11:50:15
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties