Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ExLin 5L-2 G C S 7 50 T1 1/6 M20M

Expand Table
EN
1/5
Article number
IDNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Version / LED Modules
VLM
Emergency light function
ELF
Protective glass cover material
PGCM
Protective cover type
PCT
Light distribution
LD
CRI
CRI
CCT
CCT [K]
Terminals
TR
Through wiring
TW
Cable gland / Thread
CGT
1
2
ExLin 5L-2 G C S 7 50 T1 1/6 M20M
Architecture
300
5L-2
-
G Glass
C Clear
S Standard
7>70
5000
T1 Type 2410-4 max 6mm²
1/6
M20M M20 metallic glands
ExLin 5L-2 G C W 7 50 T1 1/6 M20M
Architecture
300
5L-2
-
G Glass
C Clear
W Wide beam
7>70
5000
T1 Type 2410-4 max 6mm²
1/6
M20M M20 metallic glands
Pokaż skompresowany wyświetlacz (2 konfigurowalny produkt)
ShorttextExplosion protected light fitting
Ostatnia aktualizacja29.03.2022 12:01:47
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCLIGHTDISTRIBUTIONDATA Light Distribution Data

OmniClass 2006

23-80_70_11 23-80 70 11 Luminaries for Internal Lighting
23-80_70_00 23-80 70 00 Lighting

OmniClass

23-35 47 11 23-35 47 11 - Lighting Fixtures

BIMHawk PDT

PDT_LUMINAIRE Luminaire
ManufacturerEaton

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based