Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
ExLin
ExLin 5L-2
ExLin 5L-2 1/6 M25 - Explosion protected light fitting
Cooper Crouse-Hinds EU
...
Lineare luminaires
ExLin
ExLin 5L-2
ExLin 5L-2 1/6 M25 - Explosion protected light fitting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ExLin 5L-2 G C S 8 50 T1 1/6 M25K
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
IDNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Version / LED Modules
VLM
Emergency light function
ELF
Protective glass cover material
PGCM
Protective cover type
PCT
Light distribution
LD
CRI
CRI
CCT
CCT [K]
Terminals
TR
Through wiring
TW
Cable gland / Thread
CGT
1
2
3
4
5
ExLin 5L-2 F F S 7 40 T1 1/6 M25K
Architecture
300
5L-2
-
F Glass laminated with splitter protection foil
F Opaque (Frosted)
S Standard
7>70
4000
T1 Type 2410-4 max 6mm²
1/6
M25K M25 plastic glands
ExLin 5L-2 G C S 8 50 T1 1/6 M25K
Architecture
300
5L-2
-
G Glass
C Clear
S Standard
8 >80
5000
T1 Type 2410-4 max 6mm²
1/6
M25K M25 plastic glands
ExLin 5L-2 G F S 7 50 T1 1/6 M25K
Architecture
300
5L-2
-
G Glass
F Opaque (Frosted)
S Standard
7>70
5000
T1 Type 2410-4 max 6mm²
1/6
M25K M25 plastic glands
ExLin 5L-2 V-CG-S G F S 7 50 T1 1/6 M25K
Architecture
300
5L-2
V-CG-S with V-CG-S functionality
G Glass
F Opaque (Frosted)
S Standard
7>70
5000
T1 Type 2410-4 max 6mm²
1/6
M25K M25 plastic glands
ExLin 5L-2 G C S 7 50 T1 1/6 M25K
Architecture
300
5L-2
-
G Glass
C Clear
S Standard
7>70
5000
T1 Type 2410-4 max 6mm²
1/6
M25K M25 plastic glands
Pokaż skompresowany wyświetlacz (5 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
Cooper Crouse-Hinds EU
- ExLin 5L-2 1/6 M25
Shorttext
Explosion protected light fitting
Ostatnia aktualizacja
29.03.2022 12:01:44
Urządzenie
słowa kluczowe
Cooper
Explosion protected
Lighting
fitting
light
luminaires
Klasyfikacje
CNS
CNSERPBASE Object Properties
IFC4
IFC4_IFCLIGHTDISTRIBUTIONDATA Light Distribution Data
OmniClass 2006
23-80_70_11 23-80 70 11 Luminaries for Internal Lighting
23-80_70_00 23-80 70 00 Lighting
OmniClass
23-35 47 11 23-35 47 11 - Lighting Fixtures
BIMHawk PDT
PDT_LUMINAIRE Luminaire
Manufacturer
Eaton
Revit
RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based