Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1196.55651

Expand Table
EN
1/5
Podgląd obrazu
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Material
MATERIAL
Form
FORM
Angle
W [°]
width
A [mm]
Distance
A1 [mm]
Length
B [mm]
Distance
B1 [mm]
diameter/thread
D [mm]
diameter
D1 [mm]
thickness
S [mm]
F1 [N]
F2 [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Betriebs- und Wartungshinweise
WARTUNG
1
2
K1196.55651
Aluminium
A
0
55
38
65
48
6.3
18
4.5
8960
8070
0.0670
Infotext
Yes
4059245267576
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K1196.556511
Aluminium
B
0
55
38
65
48
M6
18
4.5
8960
8070
0.0840
Infotext
Yes
4059245267583
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Pokaż skompresowany wyświetlacz (2 konfigurowalny produkt)
kolejny numerK1196.55651
ShorttextHinges aluminium, with adjustable friction
Ostatnia aktualizacja02.08.2025 22:00:12
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties