Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1741.0618

Expand Table
EN
1/5
Podgląd obrazu
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Material
MATERIAL
Position
POS
Diameter
D [mm]
thread
D1 [mm]
Diameter
D2 [mm]
thread
D3 [mm]
thread
D4 [mm]
Diameter
D5 [mm]
Distance
B [mm]
width
B1 [mm]
Distance
B2 [mm]
Distance
B3 [mm]
Distance
B4 [mm]
height
H [mm]
height
H1 [mm]
height
H2 [mm]
height
H3 [mm]
height
H4 [mm]
height
H5 [mm]
Length
L [mm]
Length
L1 [mm]
1
K1741.0618
Stainless steel
release
6
M4
18
M3
M3
3.3
23
17
4
4
6
5.5
23
26.5
8
11
8
27.5
16
Pokaż skompresowany wyświetlacz (1 konfigurowalny produkt)
kolejny numerK1741.0618
ShorttextLocating fixtures flange stainless steel, pneumatic
Ostatnia aktualizacja04.09.2025 09:07:20
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties