Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K1964.30181802

Expand Table
EN
1/5
Podgląd obrazu
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Material
MATERIAL
Form
FORM
Form definition
FORMT
Distance
A [mm]
Distance
A1 [mm]
Distance
A2 [mm]
Length
A3 [mm]
Length
A4 [mm]
width
B [mm]
width
B2 [mm]
diameter
D1 [mm]
diameter
D2 [mm]
diameter
D3 [mm]
height
H [mm]
F1 max. kN
F1 [N]
F2 max. kN
F2 [N]
Load capacity
TRAG [N]
Approx. weight
GEW [kg]
Description
BS
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
K1964.26151501
Edelstahl
A
with locking pin
52
15.0
15.0
26.0
26.0
48
28
6.6
6
14
9
700
560
31
0.1390
Infotext
K1964.30181801
Edelstahl
A
with locking pin
59
17.5
17.5
29.5
29.5
48
28
6.6
6
14
9
800
575
33
0.1670
Infotext
K1964.40232301
Edelstahl
A
with locking pin
77
22.5
22.5
38.5
38.5
48
28
6.6
6
14
9
900
675
35
0.2070
Infotext
K1964.45252501
Edelstahl
A
with locking pin
85
25.0
25.0
42.5
42.5
48
28
6.6
6
14
9
900
675
37
0.2330
Infotext
K1964.60333301
Edelstahl
A
with locking pin
113
32.5
32.5
56.5
56.5
48
28
6.6
6
14
9
900
260
39
0.2850
Infotext
K1964.26151502
Edelstahl
B
with bolt/head and key ring
52
15.0
15.0
26.0
26.0
48
28
6.6
6
14
9
700
560
41
0.1400
Infotext
K1964.30181802
Edelstahl
B
with bolt/head and key ring
59
17.5
17.5
29.5
29.5
48
28
6.6
6
14
9
800
575
45
0.1670
Infotext
K1964.40232302
Edelstahl
B
with bolt/head and key ring
77
22.5
22.5
38.5
38.5
48
28
6.6
6
14
9
900
675
35
0.2070
Infotext
K1964.45252502
Edelstahl
B
with bolt/head and key ring
85
25.0
25.0
42.5
42.5
48
28
6.6
6
14
9
900
675
36
0.2330
Infotext
K1964.60333302
Edelstahl
B
with bolt/head and key ring
113
32.5
32.5
56.5
56.5
48
28
6.6
6
14
9
900
260
37
0.2850
Infotext
K1964.26151503
Edelstahl
C
with pin/head and cotter pin
52
15.0
15.0
26.0
26.0
48
28
6.6
6
14
9
700
560
38
0.1400
Infotext
K1964.30181803
Edelstahl
C
with pin/head and cotter pin
59
17.5
17.5
29.5
29.5
48
28
6.6
6
14
9
800
575
39
0.1670
Infotext
K1964.40232303
Edelstahl
C
with pin/head and cotter pin
77
22.5
22.5
38.5
38.5
48
28
6.6
6
14
9
900
675
40
0.2070
Infotext
K1964.45252503
Edelstahl
C
with pin/head and cotter pin
85
25.0
25.0
42.5
42.5
48
28
6.6
6
14
9
900
675
42
0.2330
Infotext
K1964.60333303
Edelstahl
C
with pin/head and cotter pin
113
32.5
32.5
56.5
56.5
48
28
6.6
6
14
9
900
260
35
0.2850
Infotext
Pokaż widok skompresowany (15 produktów)
kolejny numerK1964.30181802
ShorttextHinges stainless steel, separable, dismountable
Ostatnia aktualizacja02.08.2025 22:00:14
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties