Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2260.3408

Expand Table
EN
1/5
Podgląd obrazu
PREVIEWPERLINE
Order No.
BESTKIPPUSA
material
MATERIAL
Component
MATERIALK
Version
AUSF2
Position Quarter-turn lock
POS
Diameter
D [mm]
Diameter
D1 [mm]
Diameter
D2 [mm]
Diameter
D3 [mm]
Teilkreisdurchmesser
D4 [mm]
Diameter
D5 [mm]
Diameter
D6 [mm]
Diameter
D7 [mm]
Diameter
D8 [mm]
height
H [mm]
height
H1 [mm]
height
H2 [mm]
Length
L [mm]
1
2
3
4
K2260.2508
Stainless steel
polyamide
bolt steel
OFF
8
14
25
35
21
14
26
4.4
2.4
43.9
14.7
32.3
20
K2260.3408
Stainless steel
polyamide
bolt steel
OFF
8
18
34
40
28
18
35
6.5
3.4
43.9
14.7
32.3
20
K2260.25081
Stainless steel
stainless steel A2
bolt steel
OFF
8
14
25
35
21
14
26
4.4
2.4
43.9
14.7
32.3
20
K2260.34081
Stainless steel
stainless steel A2
bolt steel
OFF
8
18
34
40
28
18
35
6.5
3.4
43.9
14.7
32.3
20
Pokaż skompresowany wyświetlacz (4 konfigurowalny produkt)
kolejny numerK2260.3408
ShorttextQuarter-turn clamp locks, stainless steel, retractable, twist knob plastic or stainless steel
Ostatnia aktualizacja02.08.2025 22:01:33
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties