Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

NDW25-140-90-121-MT4-XX-XX.01.01.01.01.01.01.01-01-G1 1/4

Expand Table
1/5
Order code
CNSORDERNO
Design
BA
Pressure rating
DS [bar/MPa]
Piston diameter
AL [mm]
Piston rod diameter
MM [mm]
Stroke
X [mm]
Piston position
HUBST
Thread
KK
Piston rod width across flats
NV [mm]
Damping
DF
Venting
ET
Thread Oil connection
EE
1
2
3
4
5
6
7
8
9
10
11
12
13
14
NDW25-40-25-22-MT4-XX-XX.01.01.01.01.01.01.01-01-G1/2
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
40
25
22
0
M20x1.5
19
without damping
without ventilation
G1/2
NDW25-50-32-32-MT4-XX-XX.01.01.01.01.01.01.01-01-G1/2
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
50
32
32
0
M27x2
27
without damping
without ventilation
G1/2
NDW25-63-40-47-MT4-XX-XX.01.01.01.01.01.01.01-01-G3/4
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
63
40
47
0
M33x2
32
without damping
without ventilation
G3/4
NDW25-80-50-58-MT4-XX-XX.01.01.01.01.01.01.01-01-G3/4
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
80
50
58
0
M42x2
41
without damping
without ventilation
G3/4
NDW25-100-63-79-MT4-XX-XX.01.01.01.01.01.01.01-01-G1
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
100
63
79
0
M48x2
50
without damping
without ventilation
G1
NDW25-125-80-91-MT4-XX-XX.01.01.01.01.01.01.01-01-G1
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
125
80
91
0
M64x2
65
without damping
without ventilation
G1
NDW25-140-90-121-MT4-XX-XX.01.01.01.01.01.01.01-01-G1 1/4
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
140
90
121
0
M72x3
75
without damping
without ventilation
G1 1/4
NDW25-160-100-142-MT4-XX-XX.01.01.01.01.01.01.01-01-G1 1/4
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
160
100
142
0
M80x3
85
without damping
without ventilation
G1 1/4
NDW25-180-110-158-MT4-XX-XX.01.01.01.01.01.01.01-01-G1 1/4
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
180
110
158
0
M90x3
95
without damping
without ventilation
G1 1/4
NDW25-200-125-204-MT4-XX-XX.01.01.01.01.01.01.01-01-G1 1/4
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
200
125
204
0
M100x3
110
without damping
without ventilation
G1 1/4
NDW25-220-140-200-MT4-XX-XX.01.01.01.01.01.01.01-01-G1 1/2
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
220
140
200
0
M125x4
120
without damping
without ventilation
G1 1/2
NDW25-250-160-210-MT4-XX-XX.01.01.01.01.01.01.01-01-G1 1/2
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
250
160
210
0
M125x4
140
without damping
without ventilation
G1 1/2
NDW25-280-180-241-MT4-XX-XX.01.01.01.01.01.01.01-01-G1 1/2
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
280
180
241
0
M160x4
160
without damping
without ventilation
G1 1/2
NDW25-320-200-245-MT4-XX-XX.01.01.01.01.01.01.01-01-G1 1/2
Double acting | Synchronized cylinder, Special cylinder, single acting on request
250/25
320
200
245
0
M160x4
180
without damping
without ventilation
G1 1/2
Pokaż skompresowany wyświetlacz (14 konfigurowalny produkt)
kolejny numerNDW25-140-90-121-MT4-XX-XX.01.01.01.01.01.01.01-01-G1 1/4
ShorttextTrunnion mounting
Ostatnia aktualizacja18.12.2024 10:18:46
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-48-01-01 Siłownik różnicowy (hydraulika)
Nazwa producentaAMR Hydraulik
51-48-01-90 Siłownik (hydrauliczny, nieokreślony)

ECLASS 10.1

27-30-02-01 Siłownik różnicowy (hydraulika)
Manufacturer nameAMR Hydraulik
27-30-02-90 Siłownik (hydraulika, poza klasyfikacją)
27-30-91-90 Hydraulika (elementy, poza klasyfikacją)

ECLASS 8.1

27-30-02-01 Differential cylinder (hydraulics)
Manufacturer nameAMR Hydraulik
27-30-02-90 Cylinder (hydraulics, unspecified)
27-30-91-90 Hydraulics (parts, unspecified)